WEM two-pole Turbo Generators offer superior quality and reliability. Coupled with minimal maintenance and long lifespan, WEM-designed Turbo Generators are engineered to complement a diverse range of steam and gas turbine drives. Additional accessories and features can be selected to meet demanding customer specifications.
WEM two-pole Turbo Generators provide customers with numerous advantages, including:

Specifications
| Output Range: | 6,000 - 200,000 kVA |
|---|---|
| Speed: | 3,000 - 3,600 RPM |
| Frequency: | 50 Hz / 60 Hz |
| Voltages: | 4,160 - 14,400 V |
| Insulation Class: | WEM Duraguard™ Class F epoxy VPI insulation system |
| Excitation: | Brushless Excitation |
| Standards: | NEMA, ANSI, IEEE, IEC, API 546, ISO 9001-2008 |
| Enclosures: | Room Air Cooled, Totally Enclosed Water-Air Cooled (TEWAC) |
Application Details