WEM squirrel cage induction motors offer customers exceptional value in terms of quality, proven reliability, low maintenance performance, and long lifespan in critical services. Understanding of application requirements and Dedication to customer satisfaction are integral to our total quality, customer-focused culture.
WEM induction motors provide customers with numerous advantages, including:

Specifications
| Output Range: | 2,000 - 25,000 HP |
|---|---|
| Speed: | 200 - 3,600 RPM |
| Frequency: | 50 Hz / 60 Hz |
| Voltages: | 2,300 - 14,400 V |
| Insulation Class: | WEM Duraguard™ Class F epoxy VPI insulation system |
| Construction: | Horizontal & Vertical |
| Standards: | NEMA, IEEE, API 541, ISO 9001-2008 |
| Enclosures: | DP, DPG, WPI, WPII, PMDP™, TEWAC, TEAAC, TEFV |
Application Details