WEM brushless excitation system consists of a high-frequency AC generator (armature & field) and a rotating rectifier bridge.
WEM's brushless excitation system ensures high reliability by eliminating brushes, collector rings, and carbon dust, thereby significantly reducing inspection and maintenance costs. The redundancy of the rotating rectifier, along with the detection of diode failure during operation, allows for more convenient maintenance intervals.
WEM leads the industry in brushless excitation for 2-pole turbine generators, with over 500 units installed. Generator manufacturers worldwide utilize WEM brushless exciters to meet their brushless requirements.
WEM brushless exciters provide customers with numerous advantages, including:
WEM capability ranges
| Output Range: | 10 - 170 kW or 70 - 650 kW |
|---|---|
| Speed: | 180 - 1,800 RPM or 3000 - 3600 RPM |
| Voltages: | 125 - 350 V (DC) |
| Amperage: | 50 - 2000 Amps |
Application Details