WEM synchronous generators provide customers with numerous advantages, including:
Specifications
Output Range: | 5,000 - 50,000 kW |
---|---|
Speed: | 150 - 1,800 RPM |
Frequency: | 50 Hz / 60 Hz |
Voltages: | 480 - 14,400 V |
Insulation Class: | WEM Duraguard™ Class F epoxy VPI insulation system |
Excitation: | Brushless Excitation |
Standards: | NEMA, IEEE, IEC, API 546, ISO 9001-2008 |
Enclosures: | DPG, TEWAC, TEAAC, WPI, WPII, TEFV |
Application Details