header.link.backto Mi Cuenta
El producto ya está en la lista de comparación
Los productos seleccionados fuera adicionados para comparación
Ver productos en la página del comparador
Comparando 3 productos en 3 categorias
| Reference | RW17 |
|---|---|
| Number of poles | 3 poles |
| Mounting type | Direct |
| Contactor model | CWC07-16, CW07 |
| Mounting configuration | 1D |
| Rated insulation voltage Ui | 690 V |
| Rated insulation voltage Ui (acc. to UL) | 600 V |
| Rated impulse withstand voltage Uimp | 6 kV |
| Rated operational frequency | 25...400Hz |
| Suitable for use with DC loads | Yes |
| Maximum operating frequency | 15 ops./h |
| Degree of protection - main terminals | IP10 |
| Degree of protection - auxiliary terminals | IP20 |
| Current range | 7-10 A |
| Max. Fuse (type 2 coordination) | 25gL/gG |
| Short circuit protection with fuses (gL/gG) | 6gL/gG |
| Height | 72 mm / 2.83 in |
| Width | 45 mm / 1.77 in |
| Depth | 82 mm / 3.23 in |
| Gross weight | 0,165 kg / 0.36 lb |
| Frame Material | Cast Iron |
|---|---|
| Impregnation Method | Dip and Bake Polyester |
| Main terminal box hole | RWG(Rp) 1" |
| Shaft Material | SAE 1040/45 Carbon Steel |
| Painting | RAL 7022 207A (ISO 12944 - C3) |
| Grounding Lugs | Single |
| Fan Cover material | Cast Iron |
| Tropicalized Painting | Without |
| Frame | 90L/MS |
| Output | 10 HP (7.5 kW) |
| Drip Cover | Without |
| Frequency | 60 Hz |
| Rated speed | 1715 rpm |
| Slip | 4.72 % |
| Rated voltage | 208-230/460 V |
| Rated current | 32.5-29.4/14.7 A |
| L. R. Amperes | 276-250/125 A |
| LRC | 8.5 |
| Overload protector (phenolic) | Without overload protector |
| Connection Cables Quantity | 9 |
| No load current | 18.0-16.3/8.13 A |
| Fan material | Aluminum |
| Rated torque | 30.6 ft.lb |
| Screw cap | STAINLESS STEEL AISI 316L |
| Locked rotor torque | 459 % |
| NDE bearing Seal | Without Bearing Seal |
| Breakdown torque | 450 % |
| DE bearing Seal | Without Bearing Seal |
| Locked rotor time | 10s (cold) 6s (hot) |
| Moment of inertia (J) | 0.3989 sq.ft.lb |
| Design | N |
| Insulation Class | F |
| Service factor | 1.00 |
| Duty Cycle | S1 |
| Starting Method | Direct On Line |
| Ambient temperature | -20°C to +40°C |
| Altitude | 1000 m.a.s.l. |
| Degree of Protection | IP54 |
| Enclosure | IC411 - TEFC |
| Mounting | B3R(D) |
| Rotation¹ | CCW |
| Noise level² | 55.0 dB(A) |
| Approx. weight³ | 182 lb |
| Flange | Without |
| Efficiency (100% load) | 85.5 |
| Power factor (100% load) | 0.75 |
| Bearing type | 6308 ZZ |
| NDE bearing | 6208 ZZ |
|
×
Remover FUSIBLE NH aR FNH000-20K-A de la comparación
FUSIBLE NH aR FNH000-20K-AProducto: 13735555 |
|
|---|---|
| Tipo del fusible | NH |
| Classe del fusible | aR |
| Tamaño fusible | 000 |
| Corriente nominal | 20.0A |
| Tipo de conexión | Contacto cuchilla |
| Capacidad de interrupción del fusible | 100 kA en 690 Vca |