text.skipToContent text.skipToNavigation text.skipToFooter

STANDARD PANEL ESWC-105T5B9-RE6

Catalog Number: ESWC-105T5B9-RE6 | Product: 14877528

Representative Image Only

WEG offers versatile UL508A ESWC series combination starters with solid-state overloads for motor starting and control. These full voltage non-reversing combination starters are available up to 250HP at 460VAC (300A) with control power transformers for three-phase applications.
Product features
Panel type Across the line
Horsepower (HP) 100 HP
Main voltage 575 V
Bypass type None
Control options Start Pushbutton, Stop Pushbutton, Hand/OFF/Auto Selector Switch and Reset Pushbutton
Enclosure rating Type 3R/4/12

 Loading...