• Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  • Index
  • Solutions
  • Calculate your energy savings
  1. Home
  2. WEG Efficiency - Solutions
WEG has Energy-Efficient solutions for different industrial applications. They combine high-performance products in order to reduce power consumption and optimize industrial processes. Check out WEG main solutions for Energy Efficiency.

Pumping Systems

Used in different segments, it may present savings of up to 70% in energy consumption when WEG solution is employed. In addition to reducing water consumption and cutting down costs with maintenance and operation of the system flow and control valves.

Know more

Exhaust Ventilation System

Used in different segments, it may present savings of up to 70% in energy consumption when WEG solution is employed. In addition to cutting down costs with maintenance and operation of dampers and improving the system flow control. In combustion fans, the quality of the burn may be improved and fuel consumption may be reduced.

SAIBA MAIS

Cooling Tower

Water cooling system commonly used in the industry, whether for cooling air conditioning systems or equipment. Electric energy savings obtained with WEG solution for this application range from 40 to 80%, besides saving water and chemicals.

Know more

Bag Filter

Air filtering equipment is widely used in the industry, whether for work station cleaning and dedusting or gas exhaustion. Learn how WEG solution can reduce energy consumption of your bag filter in up to 60%. In addition to other advantages, such as extended life of the filtering element, lower compressed air consumption and reduced piping wear.

Know more

Conforto Animal

A aplicação acoplada diretamente ao ventilador pode apresentar uma economia de energia de até 45%, aliando redução de custos e assegurando maior produtividade através da manutenção do fluxo do ar e menor nível de ruído, além da redução nas emissões de CO2.

SAIBA MAIS

Grain Storage Silos

One of the most important applications in agribusiness designed to store and keep the grain quality. WEG solution allows reducing electric energy consumption in up 90%. In addition to gains such as precise volume control of the stored product and improvement of the grain quality.

Know more

Extruder

Machine used in a high-volume manufacturing process in which raw plastic is melted and formed into a continuous profile. WEG solution may produce energy savings of up to 30% in such application.

Know more

Hydraulic Power Units

Hydraulic units are composed of different devices, from displacement pumps, directional valves and retention valves to oil tanks. WEG solution exclusively designed for this system allows reducing electric energy consumption in up to 60%.

Know more

Ball Mill

Widely used in grain size control in the ceramic and mining industry. WEG solution may reduce consumption in up to 35%. In addition to productivity enhancement, operational flexibility and reduced mechanical wear of the equipment.

Know more

Air Compressor

Machines that greatly benefit from energy efficiency projects. Electric energy consumption may reduce up to 30% with greater pressure uniformity in the line and lower mechanical wear.

Know more

Refrigeration Compressor

Machines that present high energy consumption in meat packing plants, supermarkets, shopping malls, among other businesses that use cold rooms. The reduction in the energy consumption may reach 30% when WEG solution is employed. Other gains include temperature uniformity in the cold room, greater thermal comfort and reduced mechanical wear.

Know more

Solução Redutores

Você sabia que os redutores de velocidade podem proporcionar até 60% de economia de energia?

Know more

Learn more about WEG news on Energy Efficiency

WEG and Irmãos Cioccari drive energy efficiency and sustainability in limestone production

WEG and Irmãos Cioccari drive energy efficiency and sustainability in limestone production

Continuous investment in W22 Super Premium IR4 motors drives reduced energy consumption, increased reliability, and greater durability under severe operating conditions.

Energy efficiency in the shrimp farming sector expands with WEGmotion Drives

Energy efficiency in the shrimp farming sector expands with WEGmotion Drives

The electrification of water pumps in shrimp farms enables energy savings and reduced maintenance, strengthening WEG’s presence in the Ecuadorian market.

WEG advances in Energy Efficiency Program with modernization of the Stamping Plant in Jaraguá do Sul.

WEG advances in Energy Efficiency Program with modernization of the Stamping Plant in Jaraguá do Sul.

From modernization to performance: how WEG reduced energy consumption by 30%.

WEG equips the “Saúde Conectada Sesi” vessel, delivered during COP30

WEG equips the “Saúde Conectada Sesi” vessel, delivered during COP30

Project combines technology and sustainability to serve industrial workers and riverside communities in the Amazon

Steel company relies on WEG solution for efficient and sustainable transformer revitalization

Steel company relies on WEG solution for efficient and sustainable transformer revitalization

The equipment is responsible for converting grid energy into direct current used in the furnaces, enabling the transformation of raw materials for the steel industry.

WEG showcases electric mobility innovations at the São Paulo International Motor Show 2025

WEG showcases electric mobility innovations at the São Paulo International Motor Show 2025

Event takes place from November 22 to 30 at the Anhembi District, São Paulo

WEG Expands its Presence at COP30 with Activations in Partnership with the “Voice of the Oceans” Initiative

WEG Expands its Presence at COP30 with Activations in Partnership with the “Voice of the Oceans” Initiative

Company reinforces its commitment to energy transition and ocean preservation through unprecedented actions during the climate event in Belém, Brazil

WEG boosts Argentina portfolio with technology from Marathon acquisition

WEG boosts Argentina portfolio with technology from Marathon acquisition

Sale of 'pancake' alternators consolidates Marathon acquisition with supply to Sumar Servicios Industriales S.R.L.

WEG Solutions Integrated into a Solar Complex in Northeastern Brazil

WEG Solutions Integrated into a Solar Complex in Northeastern Brazil

The photovoltaic plant will have an installed capacity of 161 MWp (megawatt-peak)

WEG boosts electromobility with new electric charging stations in Peru

WEG boosts electromobility with new electric charging stations in Peru

WEG’s branch in Peru is promoting electromobility with new electric charging stations for Volvo Cars, a brand represented by Grupo Gildemeister in the country.

WEG provides a complete package of electrical solutions for the water sector in the Middle East

WEG provides a complete package of electrical solutions for the water sector in the Middle East

W60 Motors, frequency inverters, and transformers will be used in a large-scale pumping system in Ras Al-Khair

WEG launches global positioning on energy transition

WEG launches global positioning on energy transition

Positioning reinforces WEG’s global commitment to energy transition and sustainability

WEG fortalece presença em infraestrutura civil com transformadores tipo secos aplicados no maior edifício de Blumenau (SC)

WEG fortalece presença em infraestrutura civil com transformadores tipo secos aplicados no maior edifício de Blumenau (SC)

Através de tecnologias avançadas e em conformidade com as normas técnicas do setor, a WEG contribuirá com a segurança, confiabilidade e eficiência energética do empreendimento.

Ueyama Farm reduces electricity consumption and ensures greater comfort for animals with WEG’s W30 Smart EC motors

Ueyama Farm reduces electricity consumption and ensures greater comfort for animals with WEG’s W30 Smart EC motors

With savings of over 48%, the solution combines energy efficiency and environmental responsibility in the poultry house

WEG modernizes water pumping station in France and enhances energy efficiency

WEG modernizes water pumping station in France and enhances energy efficiency

A new collaboration with Société Toulousaine de Bobinage leads to significant energy savings with the installation of IE4 motors.

WEG RUS LLC
  • 1 Verkhny pereulok 12 lit. V, Office 222 194292 Saint-Petersburg Russian Federation - 194292 - Sankt-Peterburg / Russian Federation
  • Phone: +7 (812) 600-55-05
  • Email: sales-wes@weg.net
  • Russia and CIS
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
  • Request for Quotation