• Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  • Index
  • Solutions
  • Calculate your energy savings
  1. Home
  2. Energy Efficiency - Solutions - Bag Filter

Bag Filter

Efficiency and Productivity

Many industrial processes generate particles or gases which jeopardize the quality of the environment, product and even the workers' safety. The bag filter is designed to solve this common problem in the industry. Intake devices draw the air, which is taken to the filtering system where the particles are retained in the filtering elements, and the air is then returned to the atmosphere in compliance with the environmental legislation.

WEG solution consists of a high-efficiency set: W22 Magnet IR4 Super Premium motor and CFW11 variable speed drive, which reduce electric energy consumption in up to 60%. Such reduction is only possible because of the high efficiency of the W22 Magnet IR4 Super Premium motor combined with the control provided by the CFW11, which adjusts the speed according to the application requirements.

The motors with permanent magnets of the W22 Magnet IR4 Super Premium line enable this reduction to very low values due to their broad speed range, which makes the use of forced ventilation unnecessary.

Benefits

  • Electric energy savings of up to 60%.
  • Easy implantation with few impacts on the production system.
  • Extendable to other exhaust systems.
  • Reduction of compressed air consumption.
  • Longer life of filtering elements.
  • Reduced wear of the pipes.

 

Know our Solutions

image-not-available.jpg
Read File

Learn more about WEG news on Energy Efficiency

WEG Implements Energy Efficiency Project in Mexico’s Factory

WEG Implements Energy Efficiency Project in Mexico’s Factory

The Foundry operates with responsible environmental management and high technology

WEG-CESTARI Gearmotors contribute to more sustainable and efficient processes in the Brazilian Steel Industry

WEG-CESTARI Gearmotors contribute to more sustainable and efficient processes in the Brazilian Steel Industry

With high-efficiency technology and interchangeable solutions, gear reducers help reduce costs, increase operational availability, and improve sustainability in steel production.

WEG Supplies Medium and Low-Voltage Solution for Industrial Substation Modernization in Colombia

WEG Supplies Medium and Low-Voltage Solution for Industrial Substation Modernization in Colombia

Project carried out at a beverage industry distribution center increases electrical system reliability and reinforces the plant’s operational safety

WEG Transformers Expand Power Supply Capacity in Recife, Brazil

WEG Transformers Expand Power Supply Capacity in Recife, Brazil

The project was part of the transmission network reinforcement plan authorized by ANEEL and included the complete modernization of the substation infrastructure

WEG supplies BESS to support power grid stability in Finland

WEG supplies BESS to support power grid stability in Finland

Technology now incorporates a hybrid solution that contributes to energy efficiency

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

Partnership integrates active magnetic bearings into WEG’s portfolio, enhancing efficiency, eliminating oil, reducing maintenance, and enabling intelligent condition monitoring

Energy efficiency and automation: Móveis Videira modernizes bag filter system with WEG solution

Energy efficiency and automation: Móveis Videira modernizes bag filter system with WEG solution

Furniture industry advances in sustainability with an average 32% reduction in energy consumption

WEG Drives Power Smart Solar Pumping Project in Spain

WEG Drives Power Smart Solar Pumping Project in Spain

Advanced frequency drive solution delivers efficiency, autonomy and reliability for modern irrigation systems

WEG expands portfolio with powder coating for low-temperature curing

WEG expands portfolio with powder coating for low-temperature curing

Solution meets industrial demands for energy efficiency, sustainability and application on heat-sensitive substrates

WEG recognizes Empresa Eléctrica Agua Azul S.A. for the successful completion of the CH Potrero project

WEG recognizes Empresa Eléctrica Agua Azul S.A. for the successful completion of the CH Potrero project

With more than eight years of reliable operation, the Potrero Hydroelectric Power Plant confirms the robustness of WEG’s Water to Wire solution

WEG expands its presence in Türkiye with Smart Automation for autonomous feeding robots

WEG expands its presence in Türkiye with Smart Automation for autonomous feeding robots

A new partnership in the agricultural machinery sector brings efficiency, precision and intelligence to livestock operations

WEG and DHTS - a technological alliance driving energy performance

WEG and DHTS - a technological alliance driving energy performance

In the oil and gas industry, every degree matters.

WEG supplies hydrogenerators for operation in a new hydroelectric power plant in Türkiye

WEG supplies hydrogenerators for operation in a new hydroelectric power plant in Türkiye

Equipment produced at the Hosur factory will be applied in Francis turbines and will operate synchronized to the grid to reinforce renewable generation

WEG supplies transformers for solar project in Colombia

WEG supplies transformers for solar project in Colombia

The project reinforces the importance of innovation and the development of efficient solutions that will contribute to clean energy generation in Colombia.

WEG and Irmãos Cioccari drive energy efficiency and sustainability in limestone production

WEG and Irmãos Cioccari drive energy efficiency and sustainability in limestone production

Continuous investment in W22 Super Premium IR4 motors drives reduced energy consumption, increased reliability, and greater durability under severe operating conditions.

WEG MEXICO, S.A. DE C.V
  • Carretera Jorobas - Tula Km 3.5, Manzana 5, Lote 1, Fraccionamiento Parque Industrial Huehuetoca, Municipio de Huehuetoca - 54680 - CD. de México y Área Metropolitana / Mexico
  • Phone: +52 55 5321 4275 (Ventas Nacionales) / +52 55 5321 4210 (Ventas Internacionales)
  • Email: info-mx@weg.net
  • para centroamerica contacte: rfq-wmx@weg.net
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
Preferencias de Cookies
Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.