Electric Machinery logo
  • Home
  • About Us
    • About WEM
    • Mission, Vision & Values
    • Take a Factory Tour
    • Terms and Conditions
    • ISO 9001 Certified
  • Products
    • Overview
    • Synchronous Motors
    • Induction Motors
    • Synchronous Generators
    • Turbo Generators
    • Duraguard VPI Insulation System
    • Brushless Exciters
    • Request a Quote
    • Request Literature
  • Markets
    • Overview
    • Oil & Gas
    • Power Generation
    • Nuclear
    • Pulp & Paper
    • Metals & Mining
    • General Industry
  • Parts & Service
    • Overview
    • Service & Repairs
    • Field Services
    • Replacement Parts
    • Product Training
    • Controls
  • Careers
  • Ethics
    • Code of Ethics
    • Policy for Preventing and Combating Corruptions
    • Reporting Channel
    • Code of Ethics for Suppliers
    • Privacy Notice
  • Downloads
  • Contact Us
Made in the USA
Menu
Overview
Synchronous Motors
Induction Motors
Synchronous Generators
Turbo Generators
Brushless Exciters
Duraguard™
Request a Quote Request a Literature

Products > Turbo Generators

Turbo Generator

WEM two-pole Turbo Generators offer superior quality and reliability. Coupled with minimal maintenance and long lifespan, WEM-designed Turbo Generators are engineered to complement a diverse range of steam and gas turbine drives. Additional accessories and features can be selected to meet demanding customer specifications.

 

WEM two-pole Turbo Generators provide customers with numerous advantages, including:

Brushless Excitement
WEM Duraguard™ class F VPI insulation
Low vibration levels
Flexibility of application
Brackets (end shield) bearing construction

Turbo generator capabilities chart

 

Specifications

Output Range: 6,000 - 200,000 kVA
Speed: 3,000 - 3,600 RPM
Frequency: 50 Hz / 60 Hz
Voltages: 4,160 - 14,400 V
Insulation Class: WEM Duraguard™ Class F epoxy VPI insulation system
Excitation: Brushless Excitation
Standards: NEMA, ANSI, IEEE, IEC, API 546, ISO 9001-2008
Enclosures: Room Air Cooled, Totally Enclosed Water-Air Cooled (TEWAC)

 

Application Details

  • Steam/Gas Turbine Driven
  • Stator Construction
  • Stator Winding Construction
  • Rotor Construction
  • Bearings and Seals
  • Ventilation and Enclosures
  • Factory Testing Capabilities

Adobe reader website

WEG animated banner
  • ABOUT WEG
  •  | 
  • PRODUCTS
  •  | 
  • SOLUTIONS
  •  | 
  • INVESTORS
  •  | 
  • ETHICS
  •  | 
  • SUPPORT
  •  | 
  • DOWNLOAD CENTER
Préférence des cookies
  • Privacy Notice
  •  | 
  • Cookie Statement
  •  | 
  • Terms and Conditions
  •  | 
  • RSS
  •  | 
  • © 2024 WEG. All rights reserved.