Electric Machinery logo
  • Home
  • About Us
    • About WEM
    • Mission, Vision & Values
    • Take a Factory Tour
    • Terms and Conditions
    • ISO 9001 Certified
  • Products
    • Overview
    • Synchronous Motors
    • Induction Motors
    • Synchronous Generators
    • Turbo Generators
    • Duraguard VPI Insulation System
    • Brushless Exciters
    • Request a Quote
    • Request Literature
  • Markets
    • Overview
    • Oil & Gas
    • Power Generation
    • Nuclear
    • Pulp & Paper
    • Metals & Mining
    • General Industry
  • Parts & Service
    • Overview
    • Service & Repairs
    • Field Services
    • Replacement Parts
    • Product Training
    • Controls
  • Careers
  • Ethics
    • Code of Ethics
    • Policy for Preventing and Combating Corruptions
    • Reporting Channel
    • Code of Ethics for Suppliers
    • Privacy Notice
  • Downloads
  • Contact Us
Made in the USA
Menu
Overview
Synchronous Motors
Induction Motors
Synchronous Generators
Turbo Generators
Brushless Exciters
Duraguard™
Request a Quote Request a Literature

Products > Brushless Exciters

Induction Motor

WEM brushless excitation system consists of a high-frequency AC generator (armature & field) and a rotating rectifier bridge.

WEM's brushless excitation system ensures high reliability by eliminating brushes, collector rings, and carbon dust, thereby significantly reducing inspection and maintenance costs. The redundancy of the rotating rectifier, along with the detection of diode failure during operation, allows for more convenient maintenance intervals.

WEM leads the industry in brushless excitation for 2-pole turbine generators, with over 500 units installed. Generator manufacturers worldwide utilize WEM brushless exciters to meet their brushless requirements.

 

WEM brushless exciters provide customers with numerous advantages, including:

  • Series redundant diode designs and parallel fused diode designs are available to ensure continuous service
  • Various designs are available to match current, voltage and shaft mounting arrangements
  • No exciter outboard bearing is required, which eliminates alignment problems associated with three-bearing arrangements
  • The shaft-driven permanent magnetic generator pilot exciter provides a reliable source of exciter field power, eliminating bulky power transformers and dependence on station battery for field flashing
  • Short circuit sustaining capability provides default current support
  • No heavy bus work or cable connections are required between excitation cubicles and the generator, simplifying installations
  • Large expensive field circuit breaker and field discharge resistors are not required
  • Compact voltage regulator hardware for installation and control panel or switchgear eliminates large excitation cubicles

 

WEM capability ranges

Output Range: 10 - 170 kW or 70 - 650 kW
Speed: 180 - 1,800 RPM or 3000 - 3600 RPM
Voltages: 125 - 350 V (DC)
Amperage: 50 - 2000 Amps

 

Application Details

  • Series Diode Redundancy for 2-pole Generators
  • Parallel Redundancy for 2-pole Generators

Adobe reader website

WEG animated banner
  • ABOUT WEG
  •  | 
  • PRODUCTS
  •  | 
  • SOLUTIONS
  •  | 
  • INVESTORS
  •  | 
  • ETHICS
  •  | 
  • SUPPORT
  •  | 
  • DOWNLOAD CENTER
Préférence des cookies
  • Privacy Notice
  •  | 
  • Cookie Statement
  •  | 
  • Terms and Conditions
  •  | 
  • RSS
  •  | 
  • © 2024 WEG. All rights reserved.