• Services
  • Operation and Maintenance
  1. Home
  2. Wind Power Solutions

Advanced manufacturing and integrated O&M excellence for wind turbines

WEG combines advanced manufacturing technology and operational expertise to set the industry benchmark for performance and reliability.

Our dedicated team of skilled engineers and technicians delivers a full suite of services - from commissioning and start-up to operation, maintenance, and specialized repairs - ensuring your turbines operate with maximum availability and efficiency.

Backed by a strong presence in the United States, WEG provides technical depth, flexibility and dependable support to safeguard your assets’ efficiency and operational lifespan.

Partner with WEG to maintain peak performance, extend turbine lifetime, and deliver lasting value across your wind energy operations.

Operation

WEG performs round-the-clock (24/7) fleet monitoring through a dedicated digital platform, enabling effective asset management and real-time asset oversight to ensure equipment reliability.

Our advanced platform integrates machine learning and artificial intelligence for early anomaly detection, predictive diagnostics and automated workflows for seamless execution. Ongoing upgrades and robust data-driven insights drive continuous improvement, ensuring that all defined Key Performance Indicators are consistently met or exceeded.

That’s how WEG safeguards superior turbine availability and consistent performance.

Maintenance

WEG designs customized annual preventive maintenance schedules in close collaboration with each customer to minimize impacts on energy production.

By leveraging artificial intelligence and advanced analytics, we proactively identify and address maintenance needs, enabling early diagnostics and timely corrective actions that maximize turbine uptime and prevent energy production losses.

Our service capabilities range from routine preventive maintenance to complex corrective repairs, supported by custom tools, tailored proprietary procedures, and strong collaboration with local partners for agile and high-quality service.

Centro de Operação, Manutenção e Distribuição

Além da nossa matriz, localizada em Jaraguá do Sul/SC, a WEG conta com uma Filial WEG na cidade de Aracati/CE, onde prestamos suporte e fornecimento de peças para projetos localizados em todo Brasil, de forma ágil e estratégica.

O Centro de Operação, Manutenção e Distribuição possui estoque de peças das diferentes plataformas de Aerogeradores WEG para suporte aos parques da região Nordeste, além de dispositivos especiais para grandes corretivas e equipe local para gestão dos materiais e dispositivos/ferramentas.

Scope

WEG provides specialized technical services for the operation and maintenance of wind turbines and SCADA system.

Our O&M Services are available in two core packages, summarized below.

WEG also offers the flexibility to customize service scopes, ensuring alignment with each customer’s unique operational goals, requirements and preferences.

Saiba mais sobre as novidades da WEG em Energia Eólica

Parceria inovadora entre WEG, Petrobras e Statkraft coloca em operação o maior aerogerador onshore das Américas

Parceria inovadora entre WEG, Petrobras e Statkraft coloca em operação o maior aerogerador onshore das Américas

Projeto de modernização do Complexo de Brotas de Macaúbas ampliará eficiência e reforçará pioneirismo do empreendimento com equipamento de 7MW de potência instalada

WEG e Statkraft assinam parceria para implantação do maior aerogerador onshore produzido no Brasil

WEG e Statkraft assinam parceria para implantação do maior aerogerador onshore produzido no Brasil

Parceria promoverá a instalação de um aerogerador no Complexo Eólico Brotas de Macaúbas, na Bahia

WEG e Petrobras firmam parceria para desenvolvimento do maior aerogerador de energia eólica do país

WEG e Petrobras firmam parceria para desenvolvimento do maior aerogerador de energia eólica do país

Equipamento terá potência de 7 MW e será o primeiro desse porte no Brasil

WEG confirma participação no maior evento de energia eólica da América Latina

WEG confirma participação no maior evento de energia eólica da América Latina

A feira Brazil Windpower acontece de 12 a 14 setembro no São Paulo Expo

WEG fornece motores para bancada de testes para validar tecnologia de aerogeradores na Bélgica

WEG fornece motores para bancada de testes para validar tecnologia de aerogeradores na Bélgica

Equipamentos farão parte da maior e mais potente bancada de teste de trem de força e caixa de engrenagens do mundo

WEG anuncia acordo com a 2W Ecobank para autoprodução de energia eólica

WEG anuncia acordo com a 2W Ecobank para autoprodução de energia eólica

Iniciativa vai garantir abastecimento de energia renovável em cinco localidades da Companhia no Brasil

WEG e Alupar fecham acordo para autoprodução de energia eólica

WEG e Alupar fecham acordo para autoprodução de energia eólica

Projeto reforçará a segurança energética de quatro plantas industriais e o compromisso da Companhia com a sustentabilidade

Transformadores e Reatores WEG são fornecidos para parque eólico no norte da Colômbia

Transformadores e Reatores WEG são fornecidos para parque eólico no norte da Colômbia

Os equipamentos fazem parte de um projeto para geração de energia eólica gerando capacidade para 492MW

WEG lança novo aerogerador de 7 MW

WEG lança novo aerogerador de 7 MW

Protótipo deve ser instalado pela companhia em 2024 e as primeiras unidades fabricadas em 2025

WEG fornece equipamentos para planta eólica de grande distribuidora de energia no Brasil

WEG fornece equipamentos para planta eólica de grande distribuidora de energia no Brasil

Ao todo, são cinco projetos de energia solar e eólica contemplados nesse fornecimento.

WEG e Engie Brasil Energia concluem instalação do primeiro aerogerador nacional

WEG e Engie Brasil Energia concluem instalação do primeiro aerogerador nacional

Turbina eólica faz parte do projeto do primeiro Aerogerador Nacional, que tem por objetivo desenvolver tecnologia e cadeia produtiva nacionais para a fabricação e instalação de equipamentos de grande porte no país

WEG participa de Missão empresarial na Índia

WEG participa de Missão empresarial na Índia

"India – Brazil Business Forum”, foi organizado pela Agência Brasileira de Promoção de Exportações e Investimentos (Apex-Brasil) e aconteceu em Nova Délhi, na Índia.

WEG assina contratos para fornecer aerogeradores a  Parques Eólicos da Aliança Energia

WEG assina contratos para fornecer aerogeradores a Parques Eólicos da Aliança Energia

Os contratos preveem a construção de quatro parques eólicos, totalizando 180,6 megawatts (MW) de capacidade instalada

WEG anuncia la entrada en el mercado eólico Hindú

La compañía tiene la intención de ajustar su fábrica de motores y generadores, en el estado de Tamil Nadu, cerca de Bangalore, para tambi...

WEG suministra paquete eléctrico completo para un complejo de energía eólica

Nuevo complejo eólico generará 230 MVA, potencia suficiente para abastecer a 400.000 hogares, lo que equivale a una ciudad con más de un ...

WEG Auxilia en la Generación de Energía Hidroeléctrica para Windsor Castle

La Eficiencia es el objetivo clave para esta aplicación, así como el hecho de que la instalación tenga un período de retorno de inversión...

WEG establishes a Joint Venture to produce wind turbines

WEG and the Spanish company - M. Torres Olvega Industrial (MTOI) – have established a Joint Venture for the manufacturing of wind turbine...

WEG INTERNATIONAL GMBH
  • Am Mattenhof 16a, 6010 Kriens, Switzerland / Albânia
  • Email: win@weg.net
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
  • Redutores e Motorredutores