• Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  • Index
  • Grinding and Processing
  • Material Handling
  • Water Supply
  • Power Supply
  • Rail Dumper
  • Coatings
  • Services
  1. Home
  2. Mining - Coatings

Coatings

WEG’s Coating Business Division has been providing industrial and anti-corrosive coatings for over thirty years to manufacturers of machines, equipment and metal structures with experience in the mining sector.  Designed to meet the different requirements of ore extraction, processing and transportation, WEG’s specialist durable coatings aim to reduce corrosion and fatigue and cut down on maintenance ensuring higher productivity over time through fewer shutdowns.

Exposure to chemical and corrosive materials, high humidity and abrasive materials in production, processing and handling during ore extraction generate a demand for high-performance coatings.

Excess of dust and humidity

Excess dust in the extraction, crushing, sieving, grinding and handling of ore and cement is inherent, in many situations the extraction occurs in humid environments. This means that the coatings on the machines, equipment, conveyor belts and metal structures must be highly resistant, easy to apply and cost effective.

WEG double-function epoxy line, together with the polyurethane topcoat meet the requirements for these processes and are recommended for construction through to maintenance.

Immersion and direct contact with liquids

During production, the use of separation techniques based on gravity, flotation or leaching exposes equipment to continuous contact with liquids, often in extremely aggressive environments. Pipes and metal frames that are buried or submerged in fresh or salty water also require protective coatings.

WEG’s technologically advanced resins ensure excellent performance as indoor or outdoor coatings for pipes, storage and mixing tanks, flotation columns and cells, decanters, dewatering systems, thickeners, clarifiers and filters.

Contact with chemicals

Some products and materials used in the processing units are corrosive. So the equipment, tanks, pipes and structures that remain in touch with these chemicals need protection. WEG has product lines developed to withstand conditions such as the transportation and storage of fertilizers, inputs, acids and bases; mixing equipment and mineral electrolytic extraction equipment.

Port, Marine and Aggressive Industrial Areas

Shipping ports where materials are loaded or received are continuously subject to salt spray and humidity, creating one of the most corrosive environments. Factories and processing units in areas with a high concentration of pollutants are also subject to highly aggressive conditions for machinery to operate under.

Learn about our solutions

Read File
Read File
Read File

Conozca más sobre las novedades de WEG en Minería.

WEG consolida su estrategia como importante proveedor en el segmento de minería

WEG consolida su estrategia como importante proveedor en el segmento de minería

La compañía ha realizado proyectos en los principales países del segmento, como Canadá, Chile, Sudáfrica y Australia.

WEG se destaca con tres casos en el 3.er Premio Paint & Pintura de Innovación y Sostenibilidad

WEG se destaca con tres casos en el 3.er Premio Paint & Pintura de Innovación y Sostenibilidad

El reconocimiento destaca iniciativas en pinturas líquidas, pinturas en polvo y sostenibilidad desarrolladas por WEG en Brasil y Argentina

WEG protege embarcación para la industria acuícola con revestimientos de alto desempeño

WEG protege embarcación para la industria acuícola con revestimientos de alto desempeño

Sistema de revestimientos industriales-marinos contribuye a proteger una nueva gabarra contra la corrosión y las incrustaciones en condiciones severas de operación

WEG to bring heavy-duty geared motor portfolio to SIM 2026

WEG to bring heavy-duty geared motor portfolio to SIM 2026

WEG’s first SIM appearance will highlight geared motors, motors and drives for demanding quarrying and mining applications

WEG Pinturas en Argentina adopta energía 100% renovable en colaboración con 360Energy

WEG Pinturas en Argentina adopta energía 100% renovable en colaboración con 360Energy

El proyecto refuerza el compromiso de WEG con la descarbonización de la industria y el uso de fuentes limpias.

Los recubrimientos WEG destacan el desempeño y el estándar de acabado en el segmento de implementos carreteros

Los recubrimientos WEG destacan el desempeño y el estándar de acabado en el segmento de implementos carreteros

La actuación conjunta entre WEG y USICAMP evidenció el desempeño y la calidad de los recubrimientos para implementos carreteros, con impacto directo en la durabilidad y el estándar de acabado en un sector esencial para la cadena logística.

Sistema autonivelante WEG eleva el desempeño de pisos industriales en taller automotriz

Sistema autonivelante WEG eleva el desempeño de pisos industriales en taller automotriz

Solución de WEG Pinturas entrega alta resistencia química y mecánica para ambientes industriales exigentes

Revestimiento WEG protege equipos HVAC en un ambiente de alta corrosión en la costa de Florida

Revestimiento WEG protege equipos HVAC en un ambiente de alta corrosión en la costa de Florida

Solución anticorrosiva de bajo VOC que preserva el desempeño de sistemas HVAC expuestos a la niebla marina, reduciendo la necesidad de mantenimiento y prolongando la vida útil de los equipos

WEG firma acuerdo para suministrar motores eléctricos para el mayor proyecto de litio de Estados Unidos

WEG firma acuerdo para suministrar motores eléctricos para el mayor proyecto de litio de Estados Unidos

La compañía avanza en la cadena de valor de minerales críticos y apoya proyectos estratégicos de seguridad energética en EE. UU.

WEG pasa a integrar el sistema internacional QUALICOAT a través de ABRAES

WEG pasa a integrar el sistema internacional QUALICOAT a través de ABRAES

El avance refuerza la consistencia de los procesos de WEG y su adherencia a los más altos estándares internacionales en recubrimientos en polvo

WEG inaugura nueva Planta de Pinturas y dos Centros de Distribución en Estados Unidos

WEG inaugura nueva Planta de Pinturas y dos Centros de Distribución en Estados Unidos

La inversión marca un nuevo paso en la estrategia de expansión del negocio de pinturas en el mercado norteamericano

WEG Pinturas se destaca en la 30ª edición del Premio Paint & Pintura

WEG Pinturas se destaca en la 30ª edición del Premio Paint & Pintura

La empresa es reconocida en tres categorías y refuerza la consistencia de sus resultados en el sector de pinturas industriales y en polvo

WEG anuncia la inauguración de su Centro de Distribución de pinturas industriales en Colombia

WEG anuncia la inauguración de su Centro de Distribución de pinturas industriales en Colombia

La empresa refuerza su presencia en el mercado latino-americano

WEG ofrece soluciones de acabado técnico para entornos de salud

WEG ofrece soluciones de acabado técnico para entornos de salud

La tecnología de pinturas en polvo combina protección, seguridad operativa y sostenibilidad en aplicaciones hospitalarias

WEG amplía su cartera con pinturas en polvo para curado a baja temperatura

WEG amplía su cartera con pinturas en polvo para curado a baja temperatura

La solución satisface las demandas industriales de eficiencia energética, sostenibilidad y aplicación en sustratos sensibles al calor

¿Está interesado en esta solución? Elija una de las siguientes opciones para encontrar el producto que necesita?

Póngase en contacto con nosotros, estaremos encantados de responder a sus preguntas

Contáctenos
WEG S.A.
Sobre WEG
  • Esto es WEG
  • WEG en Números
  • Historia
  • Directorio
  • Operaciones WEG
  • Innovación Tecnológica
  • Sostenibilidad
  • Nuestro negocio
  • Certificaciones
Productos
  • Motores Eléctricos
  • Generación, Transmisión y Distribución
  • Drives
  • Controls
  • Automatización Industrial
  • Tableros Eléctricos
  • Pinturas y Barnices
  • Repuestos
Soluciones
  • Petróleo & Gas
  • Navales
  • Siderurgia
  • Agua
  • Agroindustria
  • Azúcar & Etanol
  • Minería
  • Papel & Celulosa
  • Vehículos Eléctricos
Contacto
  • Contáctenos
  • Donde Comprar
  • Asistentes Técnicos
  • Violación del Código de Ética
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferencias de Cookies
Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.