Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Service / Warranty Request
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Comparing 4 products in 4 categories


  • 1
  • Liquid CoatingsPinturas Liquidas1
  • Electric Motors1
  • Powder Coating1
× Remove INTERRUPTOR ACW630H-ETS630-3 630A 3 Polos 85kA @ 380Vc.a.(IEC 60947-2) Electrónico from comparison INTERRUPTOR ACW630H-ETS630-3 630A 3 Polos 85kA @ 380Vc.a.(IEC 60947-2) Electrónico

INTERRUPTOR ACW630H-ETS630-3 630A 3 Polos 85kA @ 380Vc.a.(IEC 60947-2) Electrónico

Product: 11111408
Referencia ACW630
Corriente nominal 630 A
Capacidad de ruptura 85kA @ 380Vc.a.(IEC 60947-2)
Tipo de disparador Electrónico
Tipo de terminal No especificado
Número de polos 3 Polos
Certificación CE
× Remove TL EP 122 N 1277 TS ZINCO | 3 L from comparison

TL EP 122 N 1277 TS ZINCO | 3 L

Product: 15078736
FAMILIA TINTAS Tinta Líquida
REFERENCIA TINTA LIQUIDA STARZINC EP 122
LINHA PRODUTOS TINTAS Epóxi
VERSAO TINTA Convencional
FUNCAO TINTA Primer
SISTEMA RESINA Epóxi Amida
COMPONENTE TINTA Componente A
DILUENTE ETQ Diluente SL 30
Diluição (% volume) 20%
Catalisador Principal 12240652
CATALISACAO POR VOLUME A 5
CATALISACAO POR VOLUME B 1
CATALISACAO POR VOLUME C -
VIDA UTIL MISTURA (25°C) 8 h
Sólidos por volume Médio Sólidos
SOLIDOS VOLUME 61 ± 2% (ISO 3233 - 1998)
Espessura por demão mínima seca 70.0µm
Espessura por demão máxima seca 80.00µm
COR TINTA Cinza
COR COMERCIAL TINTA ZINCO
Código cor 00000
Escala de cor 00000
ACABAMENTO PINTURA Liso
Brilho Fosco
Escala brilho mínima Análise Visual
Escala brilho máxima Análise Visual
SECAGEM TOQUE (25°C) NAO RELEVANTE
Secagem ao manuseio (25°C) 6 h
Secagem final (25°C) 7 dias
Secagem repintura mínima (25°C) 18 h
Secagem repintura máxima (25°C) 24 h
Temperatura de resistência ao calor seco máxima 400.0°C
NORMATIZATION Petrobras
Norma Petrobras N 1277
CODIGO ONU ONU 1263 Tintas 3 III
EMBALAGEM Galão Metálico
CONTEUDO EMBALAGEM 3 L
Formas de aplicação Pistola airless
Pistola convencional
Rolo
Trincha
Flooding
130146152
Preparação da superfície Desengraxe.
Superfície de aplicação Aço carbono.
Recomendações de uso Primer anticorrosivo rico em zinco para aplicação em estruturas e equipamentos sujeitos a ambientes altamente agressivos.
× Remove W22 IE3 4 kW 6P 132M 3Ph 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B14T from comparison W22 IE3 4 kW 6P 132M 3Ph 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B14T

W22 IE3 4 kW 6P 132M 3Ph 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B14T

Product: 13002066
Frame Material Cast Iron  Cast Iron  Cast Iron  Cast Iron 
Impregnation Method Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester 
Main terminal box hole 2xM32x1,5  2xM32x1,5  2xM32x1,5  2xM32x1,5 
Shaft Locking Device Without  Without  Without  Without 
Shaft Material SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel 
Painting RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3)  RAL 5009 207A (ISO 12944 - C3) 
Grounding Lugs Single  Single  Single  Single 
Fan Cover material Steel  Steel  Steel  Steel 
Tropicalized Painting Without  Without  Without  Without 
Frame 132M  132M  132M  132M 
Output 4 kW (5.5 HP)  4 kW (5.5 HP)  4 kW (5.5 HP)  4 kW (5.5 HP) 
Drip Cover Without  Without  Without  Without 
Frequency 50 Hz  50 Hz  50 Hz  60 Hz 
Rated speed 965 rpm  970 rpm  970 rpm  1175 rpm 
Slip 3.50 %  3.00 %  3.00 %  2.08 % 
Rated voltage 380/660 V  400/690 V  415 V  460 V 
Rated current 9.21/5.30 A  9.11/5.28 A  9.03 A  7.90 A 
L. R. Amperes 55.3/31.8 A  59.2/34.3 A  63.2 A  59.2 A 
LRC 6.0  6.5  7.0  7.5 
Overload protector (phenolic) Without overload protector   Without overload protector   Without overload protector   Without overload protector  
Connection Cables Quantity 6  6  6  6 
No load current 4.90/2.82 A  5.30/3.07 A  5.70 A  4.90 A 
Fan material Plastic  Plastic  Plastic  Plastic 
Rated torque 4.04 kgfm  4.02 kgfm  4.02 kgfm  3.32 kgfm 
Screw cap STAINLESS STEEL AISI 316L  STAINLESS STEEL AISI 316L  STAINLESS STEEL AISI 316L  STAINLESS STEEL AISI 316L 
Locked rotor torque 180 %  210 %  240 %  240 % 
NDE bearing Seal V'Ring  V'Ring  V'Ring  V'Ring 
Breakdown torque 210 %  250 %  270 %  310 % 
DE bearing Seal V'Ring  V'Ring  V'Ring  V'Ring 
Locked rotor time 36s (cold) 20s (hot)  36s (cold) 20s (hot)  34s (cold) 19s (hot)  36s (cold) 20s (hot) 
Moment of inertia (J) 0.0492 kgm²  0.0492 kgm²  0.0492 kgm²  0.0492 kgm² 
Design N  N  N  N 
Insulation Class F  F  F  F 
Service factor 1.00  1.00  1.00  1.00 
Duty Cycle S1  S1  S1  S1 
Starting Method Direct On Line  Direct On Line  Direct On Line  Direct On Line 
Ambient temperature -20°C to +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C 
Altitude 1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l. 
Degree of Protection IP55  IP55  IP55  IP55 
Enclosure IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Mounting B14T  B14T  B14T  B14T 
Rotation¹ Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW) 
Noise level² 53.0 dB(A)  53.0 dB(A)  53.0 dB(A)  55.0 dB(A) 
Approx. weight³ 70.0 kg  70.0 kg  70.0 kg  70.0 kg 
Flange C  C  C  C 
Efficiency (100% load) 86.8  86.8  86.8  89.5 
Power factor (100% load) 0.76  0.73  0.71  0.71 
Bearing type 6308 ZZ   6308 ZZ   6308 ZZ   6308 ZZ  
NDE bearing 6207 ZZ   6207 ZZ   6207 ZZ   6207 ZZ  
× Remove PP 47 R LI MARR 73681 MA | 25 kg from comparison PP 47 R LI MARR 73681 MA | 25 kg

PP 47 R LI MARR 73681 MA | 25 kg

Product: 13471578
FAMILIA TINTAS Tinta En Polvo
Família Politherm 47 WF
LINEA PRODUCTOS TINTAS Poliester
VERSION TINTA Poliéster arquitectónico (WF)
FUNCION TINTA Acabado
Peso específico 1.67g/cm³
COLORES TINTA Marrón
TERMINACION PINTURA Liso
Brillo Mate
COLOR COMERCIAL TINTA Marron
Color scale 73681
Escala brilho minima 25 UB
Escala brilho maxima 35 UB
Cura Baja
Tiempo curado 3.0min
Temperatura curado 200.0°C
Espessura Medio Espesor
Espesor minimo 60.0µm
Espesor maximo 80.0µm
Método de aplicación Corona
Preparación de la superficie Desengraxante
Fosfatizacion
Cromatacion
Desengraxante
Fosfatizacion
Cromatacion
Superficie de aplicación Ferroso
Metales No Ferrosos
Ferroso
Metales No Ferrosos
NORMALIZACION Directiva Rohs
CODIGO ONU ONU No Clasificado
EMBALAJE Cj Carton Tinta En Polvo
CONTENIDO EMBALAJE 25 kg
081077065
WEG ELECTRIC CORP. U.S. HEADQUARTERS
  • 6655 Sugarloaf Parkway
  • Duluth, GA 30097
  • Phone: 1-800-ASK-4WEG
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Quick Links
  • Energy Efficiency Legislations Worldwide
  • WEG Standard Product Catalog (Motors, Enclosed Motor Controls, Gears, and Alternators)
  • WEG Automation Catalog: LV Variable Frequency Drives and Soft Starters (Full Catalog)
  • Power and Controls Products Catalog
  • Cross-Reference for Electric Motors
  • WEG-PLC-HMI Catalog
  • Pay Back Analysis calculator
  • WEG Standard Warranty Terms (LV Motors)
  • WEG Standard Warranty Terms (Automation Products)
  • WEG USA Terms and Conditions for Sales (Goods and Services)
  • WEG USA Terms and Conditions for Purchases (Goods and Services)
  • WEG Videos

Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.