header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
|
×
Remove W22 Cooling Tower NEMA Premium Efficiency 10 HP 4P 213/5T 3Ph 230/460//380 V 60//50 Hz IC411 - TEFC - Foot-mounted from comparison
W22 Cooling Tower NEMA Premium Efficiency 10 HP 4P 213/5T 3Ph 230/460//380 V 60//50 Hz IC411 - TEFC - Foot-mountedCatalog Number: 01018ET3ECT215TF1-WGProduct: 17688464
USD1,675.00/un.
|
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Double impregnation polyester Double impregnation polyester Double impregnation polyester Double impregnation polyester Double impregnation polyester Double impregnation polyester Double impregnation polyester | |
| Space Heater Voltage | 110-127/200-240 V 110-127/200-240 V 110-127/200-240 V 110-127/200-240 V 110-127/200-240 V 110-127/200-240 V 110-127/200-240 V | |
| Main terminal box hole | NPT 1" NPT 1" NPT 1" NPT 1" NPT 1" NPT 1" NPT 1" | |
| Shaft Locking Device | Without Without Without Without Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 202E (ISO 12944 - C4) RAL 5009 202E (ISO 12944 - C4) RAL 5009 202E (ISO 12944 - C4) RAL 5009 202E (ISO 12944 - C4) RAL 5009 202E (ISO 12944 - C4) RAL 5009 202E (ISO 12944 - C4) RAL 5009 202E (ISO 12944 - C4) | |
| Grounding Lugs | Single Single Single Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel Steel Steel Steel | |
| Tropicalized Painting | Complete (200h) Complete (200h) Complete (200h) Complete (200h) Complete (200h) Complete (200h) Complete (200h) | |
| Frame | 213/5T 213/5T 213/5T 213/5T 213/5T 213/5T 213/5T | |
| Output | 10 HP (7.5 kW) 7.5 HP (5.5 kW) 7.5 HP (5.5 kW) 7.5 HP (5.5 kW) 10 HP (7.5 kW) 10 HP (7.5 kW) 10 HP (7.5 kW) | |
| Drip Cover | Without Without Without Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1765 rpm 1470 rpm 1475 rpm 1475 rpm 1450 rpm 1455 rpm 1460 rpm | |
| Slip | 1.94 % 2.00 % 1.67 % 1.67 % 3.33 % 3.00 % 2.67 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V 380 V 400 V 415 V | |
| Rated current | 25.3/12.7 A 11.5 A 11.4 A 11.3 A 15.2 A 14.4 A 14.1 A | |
| L. R. Amperes | 162/81.1 A 86.2 A 91.5 A 96.1 A 90.9 A 93.6 A 98.8 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.4x(Code H) 7.5x(Code J) 8.0x(Code K) 8.5x(Code L) 6.0x(Code G) 6.5x(Code H) 7.0x(Code H) | |
| Connection Cables Quantity | 9 9 9 9 9 9 9 | |
| No load current | 11.6/5.80 A 5.60 A 6.00 A 6.35 A 5.60 A 6.00 A 6.35 A | |
| Fan material | Plastic Plastic Plastic Plastic Plastic Plastic Plastic | |
| Rated torque | 29.8 ft.lb 26.8 ft.lb 26.7 ft.lb 26.7 ft.lb 36.2 ft.lb 36.1 ft.lb 36.0 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 240 % 200 % 240 % 260 % 165 % 180 % 190 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 295 % 300 % 340 % 360 % 220 % 250 % 270 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 30s (cold) 17s (hot) 25s (cold) 14s (hot) 25s (cold) 14s (hot) 25s (cold) 14s (hot) 25s (cold) 14s (hot) 25s (cold) 14s (hot) 0s (cold) 0s (hot) | |
| Moment of inertia (J) | 1.51 sq.ft.lb 1.51 sq.ft.lb 1.51 sq.ft.lb 1.51 sq.ft.lb 1.51 sq.ft.lb 1.51 sq.ft.lb 1.51 sq.ft.lb | |
| Design | B B B B B B B | |
| Insulation Class | F F F F F F F | |
| Service factor | 1.25 1.15 1.15 1.15 1.15 1.15 1.15 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 58.0 dB(A) 56.0 dB(A) 56.0 dB(A) 56.0 dB(A) 56.0 dB(A) 56.0 dB(A) 56.0 dB(A) | |
| Approx. weight³ | 177 lb 177 lb 177 lb 177 lb 177 lb 177 lb 177 lb | |
| Flange | Without Without Without Without Without Without Without | |
| Efficiency (100% load) | 91.7 89.8 90.1 90.3 88.5 89.5 90.2 | |
| Power factor (100% load) | 0.81 0.81 0.77 0.75 0.85 0.84 0.82 | |
| Bearing type | 6308 2RS 6308 2RS 6308 2RS 6308 2RS 6308 2RS 6308 2RS 6308 2RS | |
| NDE bearing | 6207 2RS 6207 2RS 6207 2RS 6207 2RS 6207 2RS 6207 2RS 6207 2RS |