header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
|
×
Remove HydroWash Standard Efficiency 0.5 HP 04P 56C 208-230/460V 60 Hz - TENV from comparison
HydroWash Standard Efficiency 0.5 HP 04P 56C 208-230/460V 60 Hz - TENVCatalog Number: .5018NT3EHW56CProduct: 16554484
USD644.00/un.
|
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
|---|---|---|
| Frame Material | Rolled Steel | |
| Regreasing System | Without | |
| Shaft Material | AISI 303 Stainless Steel | |
| Drip Cover | Without | |
| Overload protector (phenolic) | Without overload protector | |
| Design | B | |
| Insulation Class | F | |
| Duty Cycle | S1 | |
| Rotation¹ | Both (CW and CCW) | |
| Flange | C |