header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
|
×
Remove DRIVE CFW500G0180T2DB20G2 from comparison
DRIVE CFW500G0180T2DB20G2Catalog Number: CFW500G0180T2DB20G2Product: 15654807
USD10,965.00/un.
|
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
|---|---|---|
| Power supply | 200-240 V | |
| Input phases | Three-phase | |
| Configuration | With options | |
| Rated current (ND) | 180 A | |
| Rated current (HD) | 145 A | |
| RFI filter | Without filter | |
| Enclosure | IP20 | |
| Dynamic braking | Standard with braking | |
| Control method - induction motor | V/f, VVW, Sensorless, Encoder and VVW PM | |
| Rated efficiency | ≥ 97% | |
| Link Inductor | Yes | |
| Conformal Coating | 3C2 (IEC 60721-3-3:2002) | |
| SoftPLC | Yes, incorporated | |
| Temperature | -10 °C a 45 °C | |
| USB port | Only with plug-in | |
| Memory card | Not included in the product | |
| I/O standard | 4 x DI; 1 relé NA/NF e 1 transistor x DO; 1 x AI; 1 x AO. | |
| Safety Stop | Prepared to install the accessory CFW500-SFY2 | |
| Display | Numeric LCD | |
| Electronic supply | Not Available |