header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 1 category
|
×
Remove DRIVE CFW500D24P0T4DB20G2 from comparison
DRIVE CFW500D24P0T4DB20G2Catalog Number: CFW500D24P0T4DB20G2Product: 15576919
USD2,229.00/un.
|
×
Remove DRIVE CFW500A01P6T4NB20G2 from comparison
DRIVE CFW500A01P6T4NB20G2Catalog Number: CFW500A01P6T4NB20G2Product: 15572908
USD604.00/un.
|
|
|---|---|---|
| Power supply | 380-480 V | 380-480 V |
| Input phases | Three-phase | Three-phase |
| Configuration | With options | With options |
| Rated current (ND) | Not applicable | Not applicable |
| Rated current (HD) | 24 A | 1.6 A |
| RFI filter | Without filter | Without filter |
| Enclosure | IP20 | IP20 |
| Dynamic braking | Standard with braking | Standard without braking |
| Control method - induction motor | V/f, VVW, Sensorless, Encoder and VVW PM | V/f, VVW, Sensorless, Encoder and VVW PM |
| Rated efficiency | ≥ 97% | ≥ 97% |
| Link Inductor | No | No |
| Conformal Coating | 3C2 (IEC 60721-3-3:2002) | 3C2 (IEC 60721-3-3:2002) |
| SoftPLC | Yes, incorporated | Yes, incorporated |
| Temperature | -10 °C a 50 °C | -10 °C a 50 °C |
| USB port | Only with plug-in | Only with plug-in |
| Memory card | Not included in the product | Not included in the product |
| I/O standard | 4 x DI; 1 relé NA/NF e 1 transistor x DO; 1 x AI; 1 x AO. | 4 x DI; 1 relé NA/NF e 1 transistor x DO; 1 x AI; 1 x AO. |
| Safety Stop | Prepared to install the accessory CFW500-SFY2 | Prepared to install the accessory CFW500-SFY2 |
| Display | Numeric LCD | Numeric LCD |
| Electronic supply | Not Available | Not Available |