header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| Frame Material | Cast Iron |
|---|---|
| Impregnation Method | Constant Resin Flow |
| Regreasing System | At Drive end and Non-drive end |
| Main terminal box hole | 2xNPT 3" |
| Accessories Terminal Box | With |
| Shaft Locking Device | Without |
| Drain | Stainless Steel, Threaded |
| Shaft Material | SAE 4140 Carbon Steel |
| Painting | RAL 1002 203A (ISO 12944 - C3) |
| Grounding Lugs | Double |
| Fan Cover material | Cast Iron |
| Tropicalized Painting | Without |
| Frame | 355M/L |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 140°C |
| Output | 185 kW (250 HP-cv) |
| Drip Cover | Without |
| Frequency | 60 Hz |
| Rated speed | 894 rpm |
| Slip | 0.67 % |
| Rated voltage | 440 V |
| Rated current | 319 A |
| L. R. Amperes | 1978 A |
| LRC | 6.2 |
| Overload protector (phenolic) | Without overload protector |
| Connection Cables Quantity | 6 |
| No load current | 125 A |
| Fan material | Aluminum |
| Rated torque | 202 kgfm |
| Screw cap | STAINLESS STEEL AISI 316 |
| Locked rotor torque | 150 % |
| NDE bearing Seal | W3 Seal labyrinth |
| Breakdown torque | 220 % |
| DE bearing Seal | W3 Seal labyrinth |
| Locked rotor time | 54s (cold) 30s (hot) |
| Moment of inertia (J) | 15.9 kgm² |
| Design | N |
| Insulation Class | F |
| Service factor | 1.00 |
| Duty Cycle | S1 |
| Starting Method | Direct On Line |
| Ambient temperature | -20°C to +40°C |
| Altitude | 1000 m.a.s.l. |
| Degree of Protection | IPW66 |
| Enclosure | IC411 - TFVE |
| Mounting | B3D |
| Rotation¹ | Both (CW and CCW) |
| Noise level² | 75.0 dB(A) |
| Approx. weight³ | 1721 kg |
| Flange | Without |
| Efficiency (100% load) | 95.0 |
| Power factor (100% load) | 0.80 |
| Bearing type | 6322 C3 |
| NDE bearing | 6319 C3 |
|
×
Remove DRIVE CFW500G0211T4DB20G2 from comparison
DRIVE CFW500G0211T4DB20G2Catalog Number: CFW500G0211T4DB20G2Product: 15448373
USD15,515.00/un.
|
|
|---|---|
| Power supply | 380-480 V |
| Input phases | Three-phase |
| Configuration | With options |
| Rated current (ND) | 211 A |
| Rated current (HD) | 180 A |
| RFI filter | Without filter |
| Enclosure | IP20 |
| Dynamic braking | Standard with braking |
| Control method - induction motor | V/f, VVW, Sensorless, Encoder and VVW PM |
| Rated efficiency | ≥ 97% |
| Link Inductor | Yes |
| Conformal Coating | 3C2 (IEC 60721-3-3:2002) |
| SoftPLC | Yes, incorporated |
| Temperature | -10 °C a 45 °C |
| USB port | Only with plug-in |
| Memory card | Not included in the product |
| I/O standard | 4 x DI; 1 relé NA/NF e 1 transistor x DO; 1 x AI; 1 x AO. |
| Safety Stop | Prepared to install the accessory CFW500-SFY2 |
| Display | Numeric LCD |
| Electronic supply | Not Available |