header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
|
×
Remove ROLLED STEEL 0.5 HP 6P 56 1Ph 115/208-230 V 60 Hz IC411 - TEFC - Foot-mounted from comparison
ROLLED STEEL 0.5 HP 6P 56 1Ph 115/208-230 V 60 Hz IC411 - TEFC - Foot-mountedCatalog Number: .5012ES1B56-SProduct: 14796990
USD512.00/un.
|
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
|---|---|---|
| Frame Material | Rolled Steel | |
| Impregnation Method | Dip and Bake Polyester | |
| Main terminal box hole | 0.881" | |
| Drain | Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel | |
| Painting | Only primer | |
| Grounding Lugs | Single | |
| Fan Cover material | Steel | |
| Tropicalized Painting | Without | |
| Frame | 56 | |
| Output | 0.5 HP (0.37 kW) | |
| Drip Cover | Without | |
| Frequency | 60 Hz | |
| Rated speed | 1170 rpm | |
| Slip | 2.50 % | |
| Rated voltage | 115/208-230 V | |
| Rated current | 6.40/3.54-3.20 A | |
| L. R. Amperes | 42.2/23.4-21.1 A | |
| Overload protector (phenolic) | Without overload protector | |
| LRC | 6.6x(Code L) | |
| No load current | 4.40/1.90-2.20 A | |
| Fan material | Plastic | |
| Rated torque | 2.24 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 240 % | |
| NDE bearing Seal | Without Bearing Seal | |
| Breakdown torque | 260 % | |
| DE bearing Seal | V'Ring | |
| Locked rotor time | 32s (cold) 18s (hot) | |
| Moment of inertia (J) | 0.1241 sq.ft.lb | |
| Design | N | |
| Insulation Class | F | |
| Service factor | 1.15 (1.00 @ 208V) | |
| Duty Cycle | Cont.(S1) | |
| Starting Method | Direct On Line | |
| Ambient temperature | -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. | |
| Degree of Protection | IP55 | |
| Enclosure | IC411 - TEFC | |
| Mounting | F-1 | |
| Rotation¹ | Both (CW and CCW) | |
| Noise level² | 54.0 dB(A) | |
| Approx. weight³ | 33.0 lb | |
| Flange | Without | |
| Efficiency (100% load) | 67.0 | |
| Power factor (100% load) | 0.72 | |
| Bearing type | 6203 ZZ | |
| NDE bearing | 6202 ZZ |