header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
|
×
Remove Multimounting IE3 2 HP 4P 90S/L 3Ph 460//220-240/380-415 V 60 Hz IC411 - TEFC - B5R(D) from comparison
Multimounting IE3 2 HP 4P 90S/L 3Ph 460//220-240/380-415 V 60 Hz IC411 - TEFC - B5R(D)Catalog Number: 00158ET3WALR90LFF-W2Product: 14446726
USD583.00/un.
|
|
|---|---|
| Frame Material | Aluminum Aluminum Aluminum |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester |
| Main terminal box hole | 2xM25x1,5 2xM25x1,5 2xM25x1,5 |
| Shaft Locking Device | Without Without Without |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 207N (ISO 12944 - C2) RAL 5009 207N (ISO 12944 - C2) RAL 5009 207N (ISO 12944 - C2) |
| Grounding Lugs | Single Single Single |
| Fan Cover material | Steel Steel Steel |
| Tropicalized Painting | Without Without Without |
| Frame | 90S/L 90S/L 90S/L |
| Output | 2 HP (1.5 kW) 2 HP (1.5 kW) 2 HP (1.5 kW) |
| Drip Cover | Without Without Without |
| Frequency | 50 Hz 50 Hz 60 Hz |
| Rated speed | 1435 rpm 1450 rpm 1755 rpm |
| Slip | 4.33 % 3.33 % 2.50 % |
| Rated voltage | 220/380 V 240/415 V 460 V |
| Rated current | 5.56/3.22 A 5.48/3.17 A 2.83 A |
| L. R. Amperes | 36.2/20.9 A 41.1/23.8 A 23.5 A |
| LRC | 6.5 7.5 8.3 |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector |
| Connection Cables Quantity | 6 6 6 |
| No load current | 2.68/1.55 A 3.20/1.85 A 1.55 A |
| Fan material | Plastic Plastic Plastic |
| Rated torque | 7.32 ft.lb 7.24 ft.lb 5.98 ft.lb |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L |
| Locked rotor torque | 229 % 280 % 300 % |
| NDE bearing Seal | V'Ring V'Ring V'Ring |
| Breakdown torque | 250 % 300 % 350 % |
| DE bearing Seal | V'Ring V'Ring V'Ring |
| Locked rotor time | 25s (cold) 14s (hot) 21s (cold) 12s (hot) 25s (cold) 14s (hot) |
| Moment of inertia (J) | 0.1566 sq.ft.lb 0.1566 sq.ft.lb 0.1566 sq.ft.lb |
| Design | N N N |
| Insulation Class | F F F |
| Duty Cycle | S1 S1 S1 |
| Starting Method | Direct On Line Direct On Line Direct On Line |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP55 IP55 IP55 |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC |
| Mounting | B5R(D) B5R(D) B5R(D) |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) |
| Noise level² | 49.0 dB(A) 49.0 dB(A) 49.0 dB(A) |
| Approx. weight³ | 46.9 lb 46.9 lb 46.9 lb |
| Flange | FF FF FF |
| Efficiency (100% load) | 85.3 85.6 86.5 |
| Power factor (100% load) | 0.83 0.77 0.77 |
| Bearing type | 6205 ZZ 6205 ZZ 6205 ZZ |
| NDE bearing | 6204 ZZ 6204 ZZ 6204 ZZ |
| Supply voltage | 24 Vdc |
|---|---|
| Processor (CPU) | IMX7 dual core @400MHz |
| Coprocessor | @200MHz |
| Scan cycle for 100K instruction | 16 ns/instruction and 1.60 ms total |
| Real time clock | Yes |
| RAM memory | 256 MB |
| Flash memory | 4 GB |
| Data memory | 4 MB |
| Code memory | 8 MB |
| Retentive memory | 64 kB |
| Persistent memory | 64 kB |
| Expansion cards limit | 8 |
| Programming software | CODESYS V3.5 SP19 or higher |
| Number of CPU total DI | 8 |
| DI type | PNP |
| Encoder input | Yes |
| Number of high-speed inputs | 4 |
| Number of total AI | Not applicable |
| Number of CPU total DO | 8 |
| DO type | Transistor (PNP) |
| Number of total AO | Not applicable |
| Communication interface 1 | 1 x RS485 |
| Communication interface 2 | 1 x Ethernet 10/100 |
| Communication interface 3 | 1 x CAN |
| Communication interface 4 | Not applicable |
| Communication interface 5 | 1 x USB device |
| Communication interface 6 | 1 x Micro SD card |
| Communication protocol 1 | Modbus TCP server |
| Communication protocol 2 | Modbus TCP client |
| Communication protocol 3 | Modbus RTU master |
| Communication protocol 4 | Modbus RTU slave |
| Communication protocol 5 | Canopen master |
| Communication protocol 7 | Ethernet/IP scanner |
| Communication protocol 8 | Ethernet/IP adapter |
| Communication protocol 9 | Ethercat master |
| Communication protocol 13 | Profinet controller |
| Communication protocol 14 | Profinet device |
| Communication protocol 15 | MQTT Publisher |
| Communication protocol 16 | MQTT Subscriber |
| Height | 131.7 mm |
| Width | 101.7 mm |
| Depth | 99 mm |
| Weight | 0.350 kg |
| Mounting position | DIN rail |
| Mouting type | DIN rail or screwed |
| Certification | CE, UL and RCM |