header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
|
×
Remove BRAKING RESISTOR CFDB18-1492 from comparison
BRAKING RESISTOR CFDB18-1492Catalog Number: CFDB18-1492Product: 14403453
USD638.00/un.
|
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
|---|---|---|
| Power | 1.49kW | |
| Rated Resistance | 18.0ohm | |
| Resistor Element | Stainless Steel | |
| Voltage Class | 600.0 | |
| Thermostat | No | |
| Enclosure Rating | Nema 1 |