header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| PAINT FAMILY | Liquid Paint |
|---|---|
| REFERENCIA TINTA LIQUIDA | W-LACK CVA 13 |
| DESCRICAO TINTA | W-LACK CVA 134 R |
| PAINT PRODUCTS LINE | MODIFIED POLYESTER |
| PAINT VERSION | Conventional |
| PAINT FUNCTION | Finishing |
| RESIN SYSTEM | Alkyd/Nitrocellulose |
| PAINT COMPONENT | Monocomponent |
| SOLVENT ETQ | Thinner 1001 |
| Dilution (% volume) | 25% |
| CATALYSIS PER VOLUME A | - |
| CATALYSIS PER VOLUME B | - |
| CATALYSIS PER VOLUME C | - |
| LIFETSPAN MIXTURE (25°C) | Not Relevant |
| Solids per volume | Low Solids |
| SOLIDS VOLUME | 28 ± 5% (ISO 3233 - 1998) |
| Minimum thickness coat dry | 30.0µm |
| Maximum thickness coat dry | 40.00µm |
| PAINT COLOR | Grey |
| PAINT COMMERCIAL COLOR | Gray Hyundai |
| Code color paint | 12745 |
| Color scale | 12745 |
| PAINT FINISH | Smooth |
| Shine | Matte |
| Brightness scale minimum | 15 UB |
| Brightness scale maximum | 30 UB |
| DRYING TOUCH (25°C) | 30 min |
| Drying handling (25°C) | 4 h |
| Final drying (25° C) | 3 days |
| Manimum drying refinish (25°C) | 5 h |
| Maximum drying refinish (25°C) | 24 h |
| Maximum temperature dry resist | 60.0°C |
| NORMATIZATION | Rohs Directive |
| UN CODE | UN 1263 Paints 3 III |
| PACKAGING | Metal Bucket |
| PACKAGE CONTENT | 20 L |
| Application methods | Conventional gun |
| Surface preparation | Proceed with application within recoating interval of the primer |
| Application surface | W-LACK CVA 13 must be applied over specific primer to compose an adequate coating system. |
| Use recommendations | Nitrocellulose single component extra-fast drying alkyd topcoat. |
|
×
Remove MINI CIRCUIT BREAKER UMBW-4D3-1.2 from comparison
MINI CIRCUIT BREAKER UMBW-4D3-1.2Catalog Number: UMBW-4D3-1.2Product: 14364844
USD158.00/un.
|
|
|---|---|
| UL approval | UL489 |
| Trip curve | D |
| Number of poles | 3 poles |
| Rated current | 1.2 A |
| Maximum voltage | 277/480 VAC / 125 VDC |
| Type | Thermal-magnetic |