header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
|
×
Remove W40 NEMA Premium Efficiency 100 HP 6P 444/5T 3Ph 230/460//380 V 60//50 Hz IC01 - ODP - Foot-mounted from comparison
W40 NEMA Premium Efficiency 100 HP 6P 444/5T 3Ph 230/460//380 V 60//50 Hz IC01 - ODP - Foot-mountedCatalog Number: 10012OT3E444T-W40GProduct: 14285003
USD13,463.00/un.
|
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 444/5T 444/5T 444/5T 444/5T | |
| Output | 100 HP (75 kW) 75 HP (55 kW) 75 HP (55 kW) 75 HP (55 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1190 rpm 990 rpm 990 rpm 990 rpm | |
| Slip | 0.83 % 1.00 % 1.00 % 1.00 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V | |
| Rated current | 254/127 A 115 A 112 A 111 A | |
| L. R. Amperes | 1549/775 A 794 A 773 A 799 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.1x(Code G) 6.9x(Code H) 6.9x(Code J) 7.2x(Code J) | |
| Connection Cables Quantity | 12 12 12 12 | |
| No load current | 113/56.5 A 55.8 A 60.2 A 63.7 A | |
| Fan material | Without fan Without fan Without fan Without fan | |
| Rated torque | 441 ft.lb 398 ft.lb 398 ft.lb 398 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 200 % 220 % 240 % 260 % | |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Breakdown torque | 250 % 250 % 270 % 290 % | |
| DE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Locked rotor time | 23s (cold) 13s (hot) 25s (cold) 14s (hot) 25s (cold) 14s (hot) 23s (cold) 13s (hot) | |
| Moment of inertia (J) | 60.6 sq.ft.lb 60.6 sq.ft.lb 60.6 sq.ft.lb 60.6 sq.ft.lb | |
| Design | B B B B | |
| Insulation Class | F F F F | |
| Service factor | 1.25 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP23 IP23 IP23 IP23 | |
| Enclosure | IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 69.0 dB(A) 69.0 dB(A) 69.0 dB(A) 69.0 dB(A) | |
| Approx. weight³ | 1339 lb 1339 lb 1339 lb 1339 lb | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 95.0 94.1 94.1 94.1 | |
| Power factor (100% load) | 0.78 0.77 0.75 0.73 | |
| Bearing type | 6319 C3 6319 C3 6319 C3 6319 C3 | |
| NDE bearing | 6314 C3 6314 C3 6314 C3 6314 C3 |