header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
|
×
Remove W22 7.5 HP 2P 213/5TC 1Ph 208-230/460 V 60 Hz IC411 - TEFC - Foot-mounted from comparison
W22 7.5 HP 2P 213/5TC 1Ph 208-230/460 V 60 Hz IC411 - TEFC - Foot-mountedCatalog Number: 00736ES1E213TC-W22Product: 14121679
USD1,598.00/un.
|
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
|---|---|---|
| Frame Material | Cast Iron | |
| Impregnation Method | Dip and Bake Polyester | |
| Main terminal box hole | NPT 1" | |
| Shaft Locking Device | Without | |
| Drain | Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single | |
| Fan Cover material | Steel | |
| Tropicalized Painting | Without | |
| Frame | 213/5TC | |
| Output | 7.5 HP (5.5 kW) | |
| Drip Cover | Without | |
| Frequency | 60 Hz | |
| Rated speed | 3510 rpm | |
| Slip | 2.50 % | |
| Rated voltage | 208-230/460 V | |
| Rated current | 30.5-28.2/14.1 A | |
| L. R. Amperes | 220-203/102 A | |
| Overload protector (phenolic) | Without overload protector | |
| LRC | 7.2x(Code G) | |
| No load current | 5.69-6.60/3.30 A | |
| Fan material | Plastic | |
| Rated torque | 11.2 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 280 % | |
| NDE bearing Seal | V'Ring | |
| Breakdown torque | 290 % | |
| DE bearing Seal | V'Ring | |
| Locked rotor time | 12s (cold) 7s (hot) | |
| Moment of inertia (J) | 0.5550 sq.ft.lb | |
| Insulation Class | F | |
| Service factor | 1.15 (1.00 @ 208V) | |
| Duty Cycle | Cont.(S1) | |
| Starting Method | Direct On Line | |
| Ambient temperature | -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. | |
| Degree of Protection | IP55 | |
| Enclosure | IC411 - TEFC | |
| Mounting | F-1 | |
| Rotation¹ | Both (CW and CCW) | |
| Noise level² | 72.0 dB(A) | |
| Approx. weight³ | 168 lb | |
| Flange | C | |
| Efficiency (100% load) | 85.5 | |
| Power factor (100% load) | 0.99 | |
| Bearing type | 6308 ZZ | |
| NDE bearing | 6206 ZZ |