header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
|
×
Remove W50 400 HP 4P 5009/10 3Ph 2300/4160 V 60 Hz IC411 - TEFC - Foot-mounted from comparison
W50 400 HP 4P 5009/10 3Ph 2300/4160 V 60 Hz IC411 - TEFC - Foot-mountedCatalog Number: 40018ET3X5009-W50MVProduct: 13299566
USD60,848.00/un.
|
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
|---|---|---|
| Frame Material | Cast Iron Cast Iron | |
| Impregnation Method | Vacuum Pressure Impregnation (VPI) Vacuum Pressure Impregnation (VPI) | |
| Regreasing System | Extended in Stainless Steel, at Drive end and Non-drive end Extended in Stainless Steel, at Drive end and Non-drive end | |
| Space Heater Voltage | 110 - 127 V 110 - 127 V | |
| Main terminal box hole | NPT 3" NPT 3" | |
| Accessories Terminal Box | With With | |
| Shaft Locking Device | With With | |
| Drain | Stainless Steel, Threaded Stainless Steel, Threaded | |
| Shaft Material | SAE 4140 Carbon Steel SAE 4140 Carbon Steel | |
| Painting | RAL 5009 214P (ISO 12944 - C4) RAL 5009 214P (ISO 12944 - C4) | |
| Grounding Lugs | Double + Additional in Brass Double + Additional in Brass | |
| Fan Cover material | Cast Iron Cast Iron | |
| Tropicalized Painting | According to IEEE-841 (96h) According to IEEE-841 (96h) | |
| Frame | 5009/10 5009/10 | |
| Winding thermal protection | PT100 - 3 wires 2 per phase PT100 - 3 wires 2 per phase | |
| Bearing thermal protection | PT100 - 3 wires 1 on DE bearing PT100 - 3 wires 1 on NDE bearing | |
| Output | 400 HP (300 kW) 400 HP (300 kW) | |
| Drip Cover | Without Without | |
| Frequency | 60 Hz 60 Hz | |
| Rated speed | 1785 rpm 1786 rpm | |
| Slip | 0.83 % 0.78 % | |
| Rated voltage | 2300 V 4160 V | |
| Rated current | 94.4 A 52.8 A | |
| L. R. Amperes | 566 A 354 A | |
| LRC | 6.0x(Code G) 6.7x(Code H) | |
| Connection Cables Quantity | 6 6 | |
| No load current | 34.0 A 21.0 A | |
| Fan material | Cast Iron Cast Iron | |
| Rated torque | 1180 ft.lb 1180 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 150 % 170 % | |
| NDE bearing Seal | Inpro/Seal Inpro/Seal | |
| Breakdown torque | 210 % 220 % | |
| DE bearing Seal | Inpro/Seal Inpro/Seal | |
| Locked rotor time | 27s (cold) 15s (hot) 27s (cold) 15s (hot) | |
| Moment of inertia (J) | 145 sq.ft.lb 145 sq.ft.lb | |
| Design | A A | |
| Insulation Class | F F | |
| Service factor | 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 79.0 dB(A) 79.0 dB(A) | |
| Approx. weight³ | 4328 lb 4328 lb | |
| Flange | Without Without | |
| Efficiency (100% load) | 95.0 95.0 | |
| Power factor (100% load) | 0.84 0.83 | |
| Bearing type | 6320 C3 6320 C3 | |
| NDE bearing | 6316 C3 6316 C3 |