header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
|
×
Remove ROLLED STEEL Premium Efficiency 0.5 HP 4P 56 3Ph 208-230/460//190-220/380-415 V 60 Hz IC01 - ODP - Foot-mounted from comparison
ROLLED STEEL Premium Efficiency 0.5 HP 4P 56 3Ph 208-230/460//190-220/380-415 V 60 Hz IC01 - ODP - Foot-mountedCatalog Number: .5018OT3ERB56-SProduct: 13230450
USD354.00/un.
|
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
|---|---|---|
| Frame Material | Rolled Steel Rolled Steel Rolled Steel | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | Only primer Only primer Only primer | |
| Grounding Lugs | Single Single Single | |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover | |
| Tropicalized Painting | Without Without Without | |
| Frame | 56 56 56 | |
| Output | 0.5 HP (0.37 kW) 0.5 HP (0.37 kW) 0.5 HP (0.37 kW) | |
| Drip Cover | Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz | |
| Rated speed | 1765 rpm 1450 rpm 1460 rpm | |
| Slip | 1.94 % 3.33 % 2.67 % | |
| Rated voltage | 208-230/460 V 190-220/380 V 415 V | |
| Rated current | 1.90-1.72/0.861 A 1.89-1.63/0.943 A 0.959 A | |
| L. R. Amperes | 13.7-12.4/6.20 A 10.9-9.45/5.47 A 6.04 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector | |
| LRC | 7.2x(Code L) 5.8x(Code J) 6.3x(Code K) | |
| Connection Cables Quantity | 9 9 9 | |
| No load current | 1.12-1.30/0.650 A 1.23-1.07/0.617 A 0.737 A | |
| Fan material | Without fan Without fan Without fan | |
| Rated torque | 1.49 ft.lb 1.81 ft.lb 1.80 ft.lb | |
| Locked rotor torque | 240 % 180 % 220 % | |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Breakdown torque | 330 % 260 % 320 % | |
| DE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Locked rotor time | 48s (cold) 27s (hot) 55s (cold) 31s (hot) 46s (cold) 26s (hot) | |
| Moment of inertia (J) | 0.0584 sq.ft.lb 0.0584 sq.ft.lb 0.0584 sq.ft.lb | |
| Insulation Class | F F F | |
| Service factor | 1.25 1.25 | |
| Service factor | 1.25 (1.00 @ 208V) 1.25 (1.00 @ 208V) 1.25 (1.00 @ 208V) | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Enclosure | IC01 - ODP IC01 - ODP IC01 - ODP | |
| Mounting | F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 52.0 dB(A) 49.0 dB(A) 49.0 dB(A) | |
| Approx. weight³ | 25.3 lb 25.3 lb 25.3 lb | |
| Flange | Without Without Without | |
| Efficiency (100% load) | 78.2 77.4 76.7 | |
| Power factor (100% load) | 0.69 0.77 0.70 | |
| Bearing type | 6203 ZZ 6203 ZZ 6203 ZZ | |
| NDE bearing | 6202 ZZ 6202 ZZ 6202 ZZ |