header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
|
×
Remove ROLLED STEEL Premium Efficiency 0.75 HP 4P 56C 3Ph 208-230/460//190-220/380-415 V 60 Hz IC01 - ODP - Footless from comparison
ROLLED STEEL Premium Efficiency 0.75 HP 4P 56C 3Ph 208-230/460//190-220/380-415 V 60 Hz IC01 - ODP - FootlessCatalog Number: .7518OT3E56CFL-SProduct: 12809253
USD358.00/un.
|
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
|---|---|---|
| Frame Material | Rolled Steel Rolled Steel Rolled Steel | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | Only primer Only primer Only primer | |
| Grounding Lugs | Single Single Single | |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover | |
| Tropicalized Painting | Without Without Without | |
| Frame | 56C 56C 56C | |
| Output | 0.75 HP (0.55 kW) 0.75 HP (0.55 kW) 0.75 HP (0.55 kW) | |
| Drip Cover | Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz | |
| Rated speed | 1760 rpm 1445 rpm 1455 rpm | |
| Slip | 2.22 % 3.67 % 3.00 % | |
| Rated voltage | 208-230/460 V 190-220/380 V 415 V | |
| Rated current | 2.54-2.30/1.15 A 2.62-2.26/1.31 A 1.29 A | |
| L. R. Amperes | 18.5-16.8/8.40 A 14.9-12.9/7.47 A 8.26 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector | |
| LRC | 7.3x(Code K) 5.7x(Code H) 6.4x(Code J) | |
| Connection Cables Quantity | 9 9 9 | |
| No load current | 1.38-1.60/0.800 A 1.53-1.32/0.763 A 0.917 A | |
| Fan material | Without fan Without fan Without fan | |
| Rated torque | 2.24 ft.lb 2.73 ft.lb 2.71 ft.lb | |
| Locked rotor torque | 250 % 170 % 210 % | |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Breakdown torque | 300 % 240 % 290 % | |
| DE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Locked rotor time | 37s (cold) 21s (hot) 43s (cold) 24s (hot) 36s (cold) 20s (hot) | |
| Moment of inertia (J) | 0.0712 sq.ft.lb 0.0712 sq.ft.lb 0.0712 sq.ft.lb | |
| Insulation Class | F F F | |
| Service factor | 1.25 1.25 | |
| Service factor | 1.25 (1.00 @ 208V) 1.25 (1.00 @ 208V) 1.25 (1.00 @ 208V) | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Enclosure | IC01 - ODP IC01 - ODP IC01 - ODP | |
| Mounting | F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 52.0 dB(A) 49.0 dB(A) 49.0 dB(A) | |
| Approx. weight³ | 24.3 lb 24.3 lb 24.3 lb | |
| Flange | C C C | |
| Efficiency (100% load) | 81.1 78.8 78.9 | |
| Power factor (100% load) | 0.74 0.81 0.75 | |
| Bearing type | 6203 ZZ 6203 ZZ 6203 ZZ | |
| NDE bearing | 6202 ZZ 6202 ZZ 6202 ZZ |