header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
|
×
Remove ROLLED STEEL NEMA Premium Efficiency 3 HP 2P 143/5T 3Ph 230/460//190-220/380-415 V 60 Hz IC01 - ODP - Foot-mounted from comparison
ROLLED STEEL NEMA Premium Efficiency 3 HP 2P 143/5T 3Ph 230/460//190-220/380-415 V 60 Hz IC01 - ODP - Foot-mountedCatalog Number: 00336OT3E145T-SProduct: 12617115
USD545.00/un.
|
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
|---|---|---|
| Frame Material | Rolled Steel Rolled Steel Rolled Steel | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 1.118" 1.118" 1.118" | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | Munsell N 1 - Matte 207N (ISO 12944 - C2) Munsell N 1 - Matte 207N (ISO 12944 - C2) Munsell N 1 - Matte 207N (ISO 12944 - C2) | |
| Grounding Lugs | Single Single Single | |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover | |
| Tropicalized Painting | Without Without Without | |
| Frame | 143/5T 143/5T 143/5T | |
| Output | 3 HP (2.2 kW) 3 HP (2.2 kW) 3 HP (2.2 kW) | |
| Drip Cover | Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz | |
| Rated speed | 3480 rpm 2825 rpm 2860 rpm | |
| Slip | 3.33 % 5.83 % 4.67 % | |
| Rated voltage | 230/460 V 190-220/380 V 415 V | |
| Rated current | 7.18/3.59 A 8.78-7.58/4.39 A 4.01 A | |
| L. R. Amperes | 57.4/28.7 A 53.6-46.3/26.8 A 29.7 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector | |
| LRC | 8.0x(Code J) 6.1x(Code G) 7.4x(Code J) | |
| Connection Cables Quantity | 9 9 9 | |
| No load current | 2.60/1.30 A 2.60-2.24/1.30 A 1.54 A | |
| Fan material | Without fan Without fan Without fan | |
| Rated torque | 4.53 ft.lb 5.58 ft.lb 5.51 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 229 % 190 % 240 % | |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Breakdown torque | 300 % 229 % 270 % | |
| DE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Locked rotor time | 16s (cold) 9s (hot) 0s (cold) 0s (hot) 0s (cold) 0s (hot) | |
| Moment of inertia (J) | 0.1279 sq.ft.lb 0.1279 sq.ft.lb 0.1279 sq.ft.lb | |
| Design | B B B | |
| Insulation Class | F F F | |
| Service factor | 1.00 1.00 | |
| Service factor | 1.15 (1.00 @ 208V) 1.15 (1.00 @ 208V) 1.15 (1.00 @ 208V) | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Enclosure | IC01 - ODP IC01 - ODP IC01 - ODP | |
| Mounting | F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 62.0 dB(A) 60.0 dB(A) 60.0 dB(A) | |
| Approx. weight³ | 40.5 lb 40.5 lb 40.5 lb | |
| Flange | Without Without Without | |
| Efficiency (100% load) | 85.5 81.8 83.9 | |
| Power factor (100% load) | 0.90 0.93 0.91 | |
| Bearing type | 6205 ZZ 6205 ZZ 6205 ZZ | |
| NDE bearing | 6203 ZZ 6203 ZZ 6203 ZZ |