header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
|
×
Remove W22 IEEE 841 NEMA Premium Efficiency 15 HP 2P 254/6TC 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted from comparison
W22 IEEE 841 NEMA Premium Efficiency 15 HP 2P 254/6TC 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mountedCatalog Number: 01536ST3QIE254TC-W22Product: 12385188
USD2,548.00/un.
|
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Regreasing System | Stainless Steel, at Drive end and Non-drive end Stainless Steel, at Drive end and Non-drive end Stainless Steel, at Drive end and Non-drive end Stainless Steel, at Drive end and Non-drive end Stainless Steel, at Drive end and Non-drive end Stainless Steel, at Drive end and Non-drive end Stainless Steel, at Drive end and Non-drive end | |
| Main terminal box hole | NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" | |
| Shaft Locking Device | Without Without Without Without Without Without Without | |
| Drain | Type T, Threaded Type T, Threaded Type T, Threaded Type T, Threaded Type T, Threaded Type T, Threaded Type T, Threaded | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 222E RAL 5009 222E RAL 5009 222E RAL 5009 222E RAL 5009 222E RAL 5009 222E RAL 5009 222E | |
| Grounding Lugs | Double Double Double Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) | |
| Frame | 254/6TC 254/6TC 254/6TC 254/6TC 254/6TC 254/6TC 254/6TC | |
| Output | 15 HP (11 kW) 10 HP (7.5 kW) 10 HP (7.5 kW) 10 HP (7.5 kW) 15 HP (11 kW) 15 HP (11 kW) 15 HP (11 kW) | |
| Drip Cover | Without Without Without Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 3530 rpm 2945 rpm 2950 rpm 2955 rpm 2895 rpm 2910 rpm 2920 rpm | |
| Slip | 1.94 % 1.83 % 1.67 % 1.50 % 3.50 % 3.00 % 2.67 % | |
| Rated voltage | 460 V 380 V 400 V 415 V 380 V 400 V 415 V | |
| Rated current | 17.2 A 14.5 A 14.0 A 13.7 A 20.8 A 19.8 A 19.3 A | |
| L. R. Amperes | 116 A 98.4 A 105 A 108 A 102 A 109 A 114 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.7x(Code G) 6.8x(Code H) 7.5x(Code J) 7.9x(Code J) 4.9x(Code D) 5.5x(Code F) 5.9x(Code F) | |
| Connection Cables Quantity | 3 3 3 3 3 3 3 | |
| No load current | 5.30 A 5.10 A 5.40 A 5.70 A 5.10 A 5.40 A 5.70 A | |
| Fan material | Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic | |
| Rated torque | 22.3 ft.lb 17.8 ft.lb 17.8 ft.lb 17.8 ft.lb 27.2 ft.lb 27.1 ft.lb 27.0 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 220 % 200 % 229 % 250 % 170 % 190 % 210 % | |
| NDE bearing Seal | Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal | |
| Breakdown torque | 270 % 310 % 350 % 380 % 200 % 229 % 240 % | |
| DE bearing Seal | Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal | |
| Locked rotor time | 37s (cold) 21s (hot) 52s (cold) 29s (hot) 48s (cold) 27s (hot) 45s (cold) 25s (hot) 27s (cold) 15s (hot) 28s (cold) 16s (hot) 28s (cold) 16s (hot) | |
| Moment of inertia (J) | 1.26 sq.ft.lb 1.26 sq.ft.lb 1.26 sq.ft.lb 1.26 sq.ft.lb 1.26 sq.ft.lb 1.26 sq.ft.lb 1.26 sq.ft.lb | |
| Design | B B B B B B B | |
| Insulation Class | F F F F F F F | |
| Service factor | 1.25 1.25 1.25 1.25 1.00 1.00 1.15 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP56 IP56 IP56 IP56 IP56 IP56 IP56 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 72.0 dB(A) 67.0 dB(A) 67.0 dB(A) 67.0 dB(A) 67.0 dB(A) 67.0 dB(A) 67.0 dB(A) | |
| Approx. weight³ | 275 lb 275 lb 275 lb 275 lb 275 lb 275 lb 275 lb | |
| Flange | C C C C C C C | |
| Efficiency (100% load) | 91.0 90.5 90.7 90.8 89.5 90.2 90.2 | |
| Power factor (100% load) | 0.88 0.87 0.85 0.84 0.90 0.89 0.88 | |
| Bearing type | 6309 C3 6309 C3 6309 C3 6309 C3 6309 C3 6309 C3 6309 C3 | |
| NDE bearing | 6209 C3 6209 C3 6209 C3 6209 C3 6209 C3 6209 C3 6209 C3 |