header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | Without thread Without thread Without thread Without thread | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 286T 286T 286T 286T | |
| Output | 30 HP (22 kW) 30 HP (22 kW) 30 HP (22 kW) 30 HP (22 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1765 rpm 1450 rpm 1455 rpm 1460 rpm | |
| Slip | 1.94 % 3.33 % 3.00 % 2.67 % | |
| Rated voltage | 208-230/460 V 380 V 400 V 415 V | |
| Rated current | 77.7-70.2/35.1 A 42.4 A 40.4 A 39.4 A | |
| L. R. Amperes | 544-492/246 A 229 A 246 A 260 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 7.0x(Code H) 5.4x(Code F) 6.1x(Code G) 6.6x(Code G) | |
| No load current | 23.7-27.5/13.8 A 13.6 A 14.6 A 15.4 A | |
| Fan material | Without fan Without fan Without fan Without fan | |
| Rated torque | 89.3 ft.lb 109 ft.lb 108 ft.lb 108 ft.lb | |
| Screw cap | CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 | |
| Locked rotor torque | 250 % 190 % 210 % 229 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 270 % 210 % 229 % 250 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 43s (cold) 24s (hot) 36s (cold) 20s (hot) 36s (cold) 20s (hot) 36s (cold) 20s (hot) | |
| Moment of inertia (J) | 5.85 sq.ft.lb 5.85 sq.ft.lb 5.85 sq.ft.lb 5.85 sq.ft.lb | |
| Design | B B B B | |
| Insulation Class | F F F F | |
| Service factor | 1.25 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | 40°C to +40°C 40°C to +40°C 40°C to +40°C 40°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC418 - TEAO IC418 - TEAO IC418 - TEAO IC418 - TEAO | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 68.0 dB(A) 64.0 dB(A) 64.0 dB(A) 64.0 dB(A) | |
| Approx. weight³ | 435 lb 435 lb 435 lb 435 lb | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 93.6 91.7 92.4 92.4 | |
| Power factor (100% load) | 0.84 0.86 0.85 0.84 | |
| Bearing type | 6311 C3 6311 C3 6311 C3 6311 C3 | |
| NDE bearing | 6211 C3 6211 C3 6211 C3 6211 C3 |