header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
|
×
Remove INVERTER NACFW110088T4OYZ Size D 88A Three-phase 380-480V With options NEMA1/IP20 Standard with braking Without filter With STO from comparison
INVERTER NACFW110088T4OYZ Size D 88A Three-phase 380-480V With options NEMA1/IP20 Standard with braking Without filter With STOCatalog Number: CFW110088T4OYZProduct: 11874187
USD9,345.00/un.
|
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
|---|---|---|
| Power supply | 380-480 V | |
| Input phases | Three-phase | |
| Configuration | With options | |
| Rated current (HD) | 73 A | |
| RFI filter | Without filter | |
| Enclosure | NEMA1/IP20 | |
| Dynamic braking | Standard with braking | |
| Control method - induction motor | V/f, VVW, Vector and PM motor | |
| Rated efficiency | ≥ 97% | |
| Link Inductor | Yes | |
| Conformal Coating | 3C2 (IEC 60721-3-3:2002) | |
| SoftPLC | Yes, incorporated | |
| Temperature | -10 °C a | |
| USB port | Standard in the product | |
| Memory card | Included in the product | |
| I/O standard | 6 x DI; 3 relés NA/NF x DO; 2 x AI; 2 x AO. | |
| Safety Stop | Yes | |
| Display | Graphic LCD | |
| Product certifications | UL, CE, C-Tick, CS and IRAM | |
| Electronic supply | Internal |