header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
|
×
Remove W22 NEMA Premium Efficiency 40 HP 2P 324TS 3Ph 230/460//380 V 60//50 Hz IC411 - TEFC - Foot-mounted from comparison
W22 NEMA Premium Efficiency 40 HP 2P 324TS 3Ph 230/460//380 V 60//50 Hz IC411 - TEFC - Foot-mountedCatalog Number: TEN016636Product: 11807526
USD5,285.00/un.
|
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | NPT 2" NPT 2" NPT 2" NPT 2" NPT 2" NPT 2" NPT 2" | |
| Shaft Locking Device | Without Without Without Without Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single Single Single Single | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without Without Without Without | |
| Frame | 324TS 324TS 324TS 324TS 324TS 324TS 324TS | |
| Winding thermal protection | Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C | |
| Output | 40 HP (30 kW) 30 HP (22 kW) 30 HP (22 kW) 30 HP (22 kW) 40 HP (30 kW) 40 HP (30 kW) 40 HP (30 kW) | |
| Drip Cover | Without Without Without Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 3560 rpm 2965 rpm 2970 rpm 2970 rpm 2945 rpm 2950 rpm 2955 rpm | |
| Slip | 1.11 % 1.17 % 1.00 % 1.00 % 1.83 % 1.67 % 1.50 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V 380 V 400 V 415 V | |
| Rated current | 94.8/47.4 A 41.9 A 40.3 A 39.8 A 56.9 A 54.3 A 52.9 A | |
| L. R. Amperes | 597/298 A 302 A 298 A 310 A 285 A 304 A 328 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.3x(Code G) 7.2x(Code H) 7.4x(Code H) 7.8x(Code J) 5.0x(Code E) 5.6x(Code F) 6.2x(Code G) | |
| Connection Cables Quantity | 12 12 12 12 12 12 12 | |
| No load current | 27.0/13.5 A 12.5 A 14.0 A 15.5 A 12.5 A 14.0 A 15.5 A | |
| Fan material | Plastic Plastic Plastic Plastic Plastic Plastic Plastic | |
| Rated torque | 59.0 ft.lb 53.1 ft.lb 53.0 ft.lb 53.0 ft.lb 71.3 ft.lb 71.2 ft.lb 71.1 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 229 % 240 % 270 % 290 % 180 % 200 % 210 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 240 % 250 % 280 % 310 % 200 % 210 % 229 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 39s (cold) 22s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) | |
| Moment of inertia (J) | 4.90 sq.ft.lb 4.90 sq.ft.lb 4.90 sq.ft.lb 4.90 sq.ft.lb 4.90 sq.ft.lb 4.90 sq.ft.lb 4.90 sq.ft.lb | |
| Design | B B B B B B B | |
| Insulation Class | F F F F F F F | |
| Service factor | 1.25 1.00 1.00 1.00 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-3 F-3 F-3 F-3 F-3 F-3 F-3 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 76.0 dB(A) 72.0 dB(A) 72.0 dB(A) 72.0 dB(A) 72.0 dB(A) 72.0 dB(A) 72.0 dB(A) | |
| Approx. weight³ | 536 lb 536 lb 536 lb 536 lb 536 lb 536 lb 536 lb | |
| Flange | Without Without Without Without Without Without Without | |
| Efficiency (100% load) | 92.4 92.7 92.7 92.7 91.0 91.7 91.7 | |
| Power factor (100% load) | 0.86 0.86 0.85 0.83 0.88 0.87 0.86 | |
| Bearing type | 6312 C3 6312 C3 6312 C3 6312 C3 6312 C3 6312 C3 6312 C3 | |
| NDE bearing | 6212 C3 6212 C3 6212 C3 6212 C3 6212 C3 6212 C3 6212 C3 |