header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
|
×
Remove W22 NEMA Premium Efficiency 1.5 HP 4P 145TC 3Ph 230/460//380 V 60//50 Hz IC411 - TEFC - Foot-mounted from comparison
W22 NEMA Premium Efficiency 1.5 HP 4P 145TC 3Ph 230/460//380 V 60//50 Hz IC411 - TEFC - Foot-mountedCatalog Number: 00158ET3E145TC-W22Product: 11610562
USD579.00/un.
|
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" | |
| Shaft Locking Device | Without Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 145TC 145TC 145TC 145TC | |
| Output | 1.5 HP (1.1 kW) 1.5 HP (1.1 kW) 1.5 HP (1.1 kW) 1.5 HP (1.1 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1755 rpm 1440 rpm 1450 rpm 1450 rpm | |
| Slip | 2.50 % 4.00 % 3.33 % 3.33 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V | |
| Rated current | 4.20/2.10 A 2.42 A 2.39 A 2.39 A | |
| L. R. Amperes | 35.3/17.6 A 16.2 A 17.4 A 17.9 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 8.4x(Code L) 6.7x(Code J) 7.3x(Code K) 7.5x(Code K) | |
| Connection Cables Quantity | 9 9 9 9 | |
| No load current | 2.40/1.20 A 1.20 A 1.40 A 1.50 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 4.49 ft.lb 5.47 ft.lb 5.43 ft.lb 5.43 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 290 % 250 % 250 % 280 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 350 % 280 % 290 % 320 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 25s (cold) 14s (hot) 25s (cold) 14s (hot) 25s (cold) 14s (hot) 25s (cold) 14s (hot) | |
| Moment of inertia (J) | 0.1431 sq.ft.lb 0.1431 sq.ft.lb 0.1431 sq.ft.lb 0.1431 sq.ft.lb | |
| Design | B B B B | |
| Insulation Class | F F F F | |
| Service factor | 1.25 1.25 1.25 1.25 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 51.0 dB(A) 49.0 dB(A) 49.0 dB(A) 49.0 dB(A) | |
| Approx. weight³ | 49.7 lb 49.7 lb 49.7 lb 49.7 lb | |
| Flange | C C C C | |
| Efficiency (100% load) | 86.5 84.1 84.1 84.1 | |
| Power factor (100% load) | 0.76 0.82 0.79 0.76 | |
| Bearing type | 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ | |
| NDE bearing | 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ |