header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
|
×
Remove W22 Tru-Metric IE3 125 HP 4P 280S/M 3Ph 460//380-415 V 60 Hz IC411 - TEFC - B3L(E) from comparison
W22 Tru-Metric IE3 125 HP 4P 280S/M 3Ph 460//380-415 V 60 Hz IC411 - TEFC - B3L(E)Catalog Number: 09018ET3Y280S/M-W22Product: 11567531
USD15,220.00/un.
|
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | 2xM63x1,5 2xM63x1,5 2xM63x1,5 | |
| Shaft Locking Device | Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without | |
| Frame | 280S/M 280S/M 280S/M | |
| Output | 125 HP 125 HP 125 HP | |
| Drip Cover | Without Without Without | |
| Frequency | 50 Hz 50 Hz 60 Hz | |
| Rated speed | 1485 rpm 1488 rpm 1789 rpm | |
| Slip | 1.00 % 0.80 % 0.61 % | |
| Rated voltage | 380 V 415 V 460 V | |
| Rated current | 173 A 166 A 148 A | |
| L. R. Amperes | 1298 A 1415 A 1332 A | |
| LRC | 7.5 8.5 9.0 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 | |
| No load current | 61.0 A 73.0 A 62.0 A | |
| Fan material | Plastic Plastic Plastic | |
| Rated torque | 442 ft.lb 441 ft.lb 367 ft.lb | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 180 % 229 % 240 % | |
| NDE bearing Seal | WSeal WSeal WSeal | |
| Breakdown torque | 200 % 229 % 260 % | |
| DE bearing Seal | WSeal WSeal WSeal | |
| Locked rotor time | 34s (cold) 19s (hot) 28s (cold) 16s (hot) 41s (cold) 23s (hot) | |
| Moment of inertia (J) | 60.6 sq.ft.lb 60.6 sq.ft.lb 60.6 sq.ft.lb | |
| Design | N N N | |
| Insulation Class | F F F | |
| Duty Cycle | S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3L(E) B3L(E) B3L(E) | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 69.0 dB(A) 69.0 dB(A) 73.0 dB(A) | |
| Approx. weight³ | 1535 lb 1535 lb 1535 lb | |
| Flange | Without Without Without | |
| Efficiency (100% load) | 95.2 95.2 95.4 | |
| Power factor (100% load) | 0.83 0.79 0.80 | |
| Bearing type | 6316 C3 6316 C3 6316 C3 | |
| NDE bearing | 6316 C3 6316 C3 6316 C3 |