header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
|
×
Remove W22 NEMA Premium Efficiency 2 HP 4P 145TC 3Ph 230/460//380 V 60//50 Hz IC411 - TEFC - Footless from comparison
W22 NEMA Premium Efficiency 2 HP 4P 145TC 3Ph 230/460//380 V 60//50 Hz IC411 - TEFC - FootlessCatalog Number: 00218ET3ER145TC-W22Product: 11458046
USD659.00/un.
|
|
|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester |
| Main terminal box hole | NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" |
| Shaft Locking Device | Without Without Without Without Without Without Without |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) |
| Grounding Lugs | Single Single Single Single Single Single Single |
| Fan Cover material | Steel Steel Steel Steel Steel Steel Steel |
| Tropicalized Painting | Without Without Without Without Without Without Without |
| Frame | 145TC 145TC 145TC 145TC 145TC 145TC 145TC |
| Output | 2 HP (1.5 kW) 1.5 HP (1.1 kW) 1.5 HP (1.1 kW) 1.5 HP (1.1 kW) 2 HP (1.5 kW) 2 HP (1.5 kW) 2 HP (1.5 kW) |
| Drip Cover | With With With With With With With |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz |
| Rated speed | 1750 rpm 1460 rpm 1465 rpm 1465 rpm 1435 rpm 1440 rpm 1450 rpm |
| Slip | 2.78 % 2.67 % 2.33 % 2.33 % 4.33 % 4.00 % 3.33 % |
| Rated voltage | 230/460 V 380 V 400 V 415 V 380 V 400 V 415 V |
| Rated current | 5.72/2.86 A 2.67 A 2.72 A 2.72 A 3.37 A 3.26 A 3.27 A |
| L. R. Amperes | 47.5/23.7 A 21.9 A 23.7 A 24.5 A 21.9 A 23.5 A 25.2 A |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector |
| LRC | 8.3x(Code L) 8.2x(Code L) 8.7x(Code M) 9.0x(Code N) 6.5x(Code J) 7.2x(Code K) 7.7x(Code L) |
| Connection Cables Quantity | 9 9 9 9 9 9 9 |
| No load current | 3.46/1.73 A 1.70 A 1.90 A 2.10 A 1.70 A 1.90 A 2.10 A |
| Fan material | Plastic Plastic Plastic Plastic Plastic Plastic Plastic |
| Rated torque | 6.00 ft.lb 5.40 ft.lb 5.38 ft.lb 5.38 ft.lb 7.32 ft.lb 7.29 ft.lb 7.24 ft.lb |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 |
| Locked rotor torque | 280 % 320 % 340 % 380 % 240 % 260 % 280 % |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring |
| Breakdown torque | 350 % 360 % 380 % 409 % 270 % 290 % 310 % |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring |
| Locked rotor time | 18s (cold) 10s (hot) 28s (cold) 16s (hot) 25s (cold) 14s (hot) 21s (cold) 12s (hot) 19s (cold) 11s (hot) 18s (cold) 10s (hot) 16s (cold) 9s (hot) |
| Moment of inertia (J) | 0.1561 sq.ft.lb 0.1561 sq.ft.lb 0.1561 sq.ft.lb 0.1561 sq.ft.lb 0.1561 sq.ft.lb 0.1561 sq.ft.lb 0.1561 sq.ft.lb |
| Design | B B B B B B B |
| Insulation Class | F F F F F F F |
| Service factor | 1.25 1.25 1.25 1.25 1.25 1.25 1.25 |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP55 IP55 IP55 IP55 IP55 IP55 IP55 |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC |
| Mounting | W-6 W-6 W-6 W-6 W-6 W-6 W-6 |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) |
| Noise level² | 51.0 dB(A) 49.0 dB(A) 49.0 dB(A) 49.0 dB(A) 49.0 dB(A) 49.0 dB(A) 49.0 dB(A) |
| Approx. weight³ | 53.2 lb 53.2 lb 53.2 lb 53.2 lb 53.2 lb 53.2 lb 53.2 lb |
| Flange | C C C C C C C |
| Efficiency (100% load) | 86.5 84.5 84.5 84.1 82.5 84.0 84.0 |
| Power factor (100% load) | 0.76 0.74 0.69 0.67 0.82 0.79 0.76 |
| Bearing type | 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ |
| NDE bearing | 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ |
| Tensão de alimentação | 24 Vcc |
|---|---|
| Processador (CPU) | IMX7 dual core @400MHz |
| Coprocessador | @200MHz |
| Ciclo de scan p/ 100K instruções | 16 ns/instrução e 1,60 ms total |
| Relógio de tempo real | Sim |
| Memória RAM | 256 MB |
| Memória flash | 4 GB |
| Memória de dados | 4 MB |
| Memória de código | 8 MB |
| Memória retentiva | 64 kB |
| Memória persistente | 64 kB |
| Limite de cartões de expansão | 8 |
| Software de programação | CODESYS V3.5 SP19 ou superior |
| Qtde DI totais CPU | 8 |
| Tipo DI | PNP |
| Entrada encoder | Sim |
| Qtde de entradas rápidas | 4 |
| Qtde de AI totais | Não aplicável |
| Qtde DO totais da CPU | 8 |
| Tipo de DO | Transistor (PNP) |
| Qtde AO totais | Não aplicável |
| Interface de comunicação 1 | 1 x RS485 |
| Interface de comunicação 2 | 1 x Ethernet 10/100 |
| Interface de comunicação 3 | 1 x CAN |
| Interface de comunicação 4 | Não aplicável |
| Interface de comunicação 5 | 1 x USB device |
| Interface de comunicação 6 | 1 x Micro SD card |
| Protocolo de comunicação 1 | Modbus TCP server |
| Protocolo de comunicação 2 | Modbus TCP client |
| Protocolo de comunicação 3 | Modbus RTU master |
| Protocolo de comunicação 4 | Modbus RTU slave |
| Protocolo de comunicação 5 | Canopen master |
| Protocolo de comunicação 7 | Ethernet/IP scanner |
| Protocolo de comunicação 8 | Ethernet/IP adapter |
| Protocolo de comunicação 9 | Ethercat master |
| Protocolo de comunicação 13 | Profinet controller |
| Protocolo de comunicação 14 | Profinet device |
| Protocolo de comunicação 15 | MQTT Publisher |
| Protocolo de comunicação 16 | MQTT Subscriber |
| Altura | 131,7 mm |
| Largura | 101,7 mm |
| Profundidade | 99 mm |
| Peso | 0,350 kg |
| Posicação de montagem | Trilho DIN |
| Tipo de montagem | Em trilho DIN ou parafusado |
| Certificação | CE, UL e RCM |