header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
|
×
Remove W22 NEMA Premium Efficiency 75 HP 2P 364/5TS 3Ph 230/460//380 V 60//50 Hz IC411 - TEFC - Foot-mounted from comparison
W22 NEMA Premium Efficiency 75 HP 2P 364/5TS 3Ph 230/460//380 V 60//50 Hz IC411 - TEFC - Foot-mountedCatalog Number: 07536ET3E365TS-W22Product: 11355296
USD9,091.00/un.
|
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | NPT 3" NPT 3" NPT 3" NPT 3" NPT 3" NPT 3" NPT 3" | |
| Shaft Locking Device | Without Without Without Without Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double Double Double Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without Without Without Without | |
| Frame | 364/5TS 364/5TS 364/5TS 364/5TS 364/5TS 364/5TS 364/5TS | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C | |
| Output | 75 HP (55 kW) 60 HP (45 kW) 60 HP (45 kW) 60 HP (45 kW) 75 HP (55 kW) 75 HP (55 kW) 75 HP (55 kW) | |
| Drip Cover | Without Without Without Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 3555 rpm 2955 rpm 2960 rpm 2965 rpm 2930 rpm 2945 rpm 2950 rpm | |
| Slip | 1.25 % 1.50 % 1.33 % 1.17 % 2.33 % 1.83 % 1.67 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V 380 V 400 V 415 V | |
| Rated current | 164/81.9 A 80.8 A 78.5 A 75.7 A 100 A 94.8 A 91.4 A | |
| L. R. Amperes | 1097/549 A 525 A 557 A 598 A 520 A 559 A 594 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.7x(Code G) 6.5x(Code G) 7.1x(Code H) 7.9x(Code J) 5.2x(Code E) 5.9x(Code F) 6.5x(Code G) | |
| Connection Cables Quantity | 12 12 12 12 12 12 12 | |
| No load current | 36.0/18.0 A 19.0 A 20.0 A 21.5 A 19.0 A 20.0 A 21.5 A | |
| Fan material | Plastic Plastic Plastic Plastic Plastic Plastic Plastic | |
| Rated torque | 111 ft.lb 107 ft.lb 106 ft.lb 106 ft.lb 134 ft.lb 134 ft.lb 134 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 200 % 210 % 229 % 250 % 160 % 175 % 190 % | |
| NDE bearing Seal | WSeal WSeal WSeal WSeal WSeal WSeal WSeal | |
| Breakdown torque | 250 % 260 % 390 % 310 % 200 % 220 % 240 % | |
| DE bearing Seal | WSeal WSeal WSeal WSeal WSeal WSeal WSeal | |
| Locked rotor time | 18s (cold) 10s (hot) 39s (cold) 22s (hot) 39s (cold) 22s (hot) 37s (cold) 21s (hot) 12s (cold) 7s (hot) 12s (cold) 7s (hot) 12s (cold) 7s (hot) | |
| Moment of inertia (J) | 11.9 sq.ft.lb 11.9 sq.ft.lb 11.9 sq.ft.lb 11.9 sq.ft.lb 11.9 sq.ft.lb 11.9 sq.ft.lb 11.9 sq.ft.lb | |
| Design | B B B B B B B | |
| Insulation Class | F F F F F F F | |
| Service factor | 1.25 1.00 1.00 1.00 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 79.0 dB(A) 74.0 dB(A) 74.0 dB(A) 74.0 dB(A) 74.0 dB(A) 74.0 dB(A) 74.0 dB(A) | |
| Approx. weight³ | 824 lb 824 lb 824 lb 824 lb 824 lb 824 lb 824 lb | |
| Flange | Without Without Without Without Without Without Without | |
| Efficiency (100% load) | 93.6 94.0 94.0 94.0 92.4 93.0 93.0 | |
| Power factor (100% load) | 0.90 0.90 0.88 0.88 0.90 0.90 0.90 | |
| Bearing type | 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 | |
| NDE bearing | 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 |