header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 5 products in 5 categories
| Supply voltage | 24 Vdc |
|---|---|
| Processor (CPU) | IMX7 dual core @1GHz |
| Coprocessor | @200MHz |
| Scan cycle for 100K instruction | 12 ns/instruction and 1.19 ms total |
| Real time clock | Yes |
| RAM memory | 1 GB |
| Flash memory | 4 GB |
| Data memory | 8 MB |
| Code memory | 16 MB |
| Retentive memory | 64 kB |
| Persistent memory | 64 kB |
| Expansion cards limit | 8 |
| Programming software | CODESYS V3.5 SP19 or higher |
| Number of CPU total DI | 8 |
| DI type | PNP |
| Encoder input | Yes |
| Number of high-speed inputs | 4 |
| Number of total AI | Not applicable |
| Number of CPU total DO | 8 |
| DO type | Transistor (PNP) |
| Number of total AO | Not applicable |
| Communication interface 1 | 1 x RS485 |
| Communication interface 2 | 2 x Gigabit Ethernet (Dif MAC) |
| Communication interface 3 | 1 x CAN |
| Communication interface 4 | 1 x USB OTG |
| Communication interface 5 | 1 x USB device |
| Communication interface 6 | 1 x Micro SD card |
| Communication protocol 1 | Modbus TCP server |
| Communication protocol 2 | Modbus TCP client |
| Communication protocol 3 | Modbus RTU master |
| Communication protocol 4 | Modbus RTU slave |
| Communication protocol 5 | Canopen master |
| Communication protocol 7 | Ethernet/IP scanner |
| Communication protocol 8 | Ethernet/IP adapter |
| Communication protocol 9 | Ethercat master |
| Communication protocol 13 | Profinet controller |
| Communication protocol 14 | Profinet device |
| Communication protocol 15 | MQTT Publisher |
| Communication protocol 16 | MQTT Subscriber |
| Height | 129.8 mm |
| Width | 101.6 mm |
| Depth | 106.9 mm |
| Weight | 0.540 kg |
| Mounting position | DIN rail |
| Mouting type | DIN rail or screwed |
| Certification | CE, UL, UKCA and RCM |
| FAMILIA TINTAS | Repintado Automotor |
|---|---|
| REFERENCIA TINTA LIQUIDA | W-CAR WASH PRIMER AMARILLO |
| DESCRIPCION TINTA | W-CAR WASH PRIMER AMARILLO |
| LINEA PRODUCTOS TINTAS | Epoxi |
| VERSION TINTA | Convencional |
| FUNCION TINTA | Sellador |
| SISTEMA RESINA | Epoxy Fenolico |
| COMPONENTE TINTA | Monocomponent |
| CATALISAR POR VOLUMEN A | 2 |
| CATALIZAR POR VOLUMEN B | 1 |
| Solidos por volumen | Medio Solidos |
| Espesor minimo capa pint seca | 4.0µm |
| Espesor maximo capa pint seca | 6.00µm |
| COLORES TINTA | Amarillo |
| COLOR COMERCIAL TINTA | Amarillo |
| Codigo color tinta | 00000 |
| Escala de color | 00000 |
| Escala brilho minima | Analisis Visual |
| Escala brilho maxima | Analisis Visual |
| Secado final (25° C) | 10 min |
| VISCOSIDAD APLICACION (25°C) | 10 - 13" CF4 |
| NORMALIZACION | No Normatizado |
| CODIGO ONU | ONU 1263 Pinturas 3 III |
| EMBALAJE | Lata Redonda |
| CONTENIDO EMBALAJE | 600 ml |
|
×
Remove Close Coupled Pump NEMA Premium Efficiency 100 HP 4P 404/5JP 3Ph 460 V 60 Hz IC01 - ODP - Foot-mounted from comparison
Close Coupled Pump NEMA Premium Efficiency 100 HP 4P 404/5JP 3Ph 460 V 60 Hz IC01 - ODP - Foot-mountedCatalog Number: 10018OT3G404JPProduct: 11293505
USD8,783.00/un.
|
|
|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end |
| Main terminal box hole | NPT 3" NPT 3" NPT 3" NPT 3" NPT 3" NPT 3" NPT 3" |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) |
| Grounding Lugs | Single Single Single Single Single Single Single |
| Tropicalized Painting | Without Without Without Without Without Without Without |
| Frame | 404/5JP 404/5JP 404/5JP 404/5JP 404/5JP 404/5JP 404/5JP |
| Output | 100 HP (75 kW) 75 HP (55 kW) 75 HP (55 kW) 75 HP (55 kW) 100 HP (75 kW) 100 HP (75 kW) 100 HP (75 kW) |
| Drip Cover | Without Without Without Without Without Without Without |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz |
| Rated speed | 1780 rpm 1480 rpm 1480 rpm 1485 rpm 1475 rpm 1475 rpm 1480 rpm |
| Slip | 1.11 % 1.33 % 1.33 % 1.00 % 1.67 % 1.67 % 1.33 % |
| Rated voltage | 460 V 380 V 400 V 415 V 380 V 400 V 415 V |
| Rated current | 113 A 99.3 A 96.5 A 95.2 A 136 A 131 A 127 A |
| L. R. Amperes | 757 A 804 A 859 A 904 A 830 A 878 A 927 A |
| Pump Seal | Gasket Gasket Gasket Gasket Gasket Gasket Gasket |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector |
| LRC | 6.7x(Code G) 8.1x(Code H) 8.9x(Code J) 9.5x(Code K) 6.1x(Code F) 6.7x(Code G) 7.3x(Code H) |
| Connection Cables Quantity | 12 12 12 12 12 12 12 |
| No load current | 42.0 A 38.6 A 42.2 A 45.8 A 38.6 A 42.2 A 45.8 A |
| Fan material | Without fan Without fan Without fan Without fan Without fan Without fan Without fan |
| Rated torque | 295 ft.lb 266 ft.lb 266 ft.lb 265 ft.lb 356 ft.lb 356 ft.lb 355 ft.lb |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 |
| Locked rotor torque | 229 % 270 % 280 % 290 % 200 % 210 % 220 % |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal |
| Breakdown torque | 270 % 320 % 360 % 400 % 240 % 270 % 300 % |
| DE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal |
| Locked rotor time | 18s (cold) 10s (hot) 19s (cold) 11s (hot) 18s (cold) 10s (hot) 16s (cold) 9s (hot) 19s (cold) 11s (hot) 18s (cold) 10s (hot) 16s (cold) 9s (hot) |
| Moment of inertia (J) | 22.8 sq.ft.lb 22.8 sq.ft.lb 22.8 sq.ft.lb 22.8 sq.ft.lb 22.8 sq.ft.lb 22.8 sq.ft.lb 22.8 sq.ft.lb |
| Design | B B B B B B B |
| Insulation Class | F F F F F F F |
| Service factor | 1.15 1.15 1.15 1.15 1.15 1.15 1.15 |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP23 IP23 IP23 IP23 IP23 IP23 IP23 |
| Enclosure | IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) |
| Noise level² | 69.0 dB(A) 69.0 dB(A) 69.0 dB(A) 69.0 dB(A) 69.0 dB(A) 69.0 dB(A) 69.0 dB(A) |
| Approx. weight³ | 996 lb 996 lb 996 lb 996 lb 996 lb 996 lb 996 lb |
| Flange | C C C C C C C |
| Efficiency (100% load) | 95.4 94.6 94.6 94.6 94.1 94.1 94.1 |
| Power factor (100% load) | 0.87 0.89 0.87 0.85 0.89 0.88 0.87 |
| Bearing type | 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 |
| NDE bearing | 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 |
| Supply voltage | 24 Vdc |
|---|---|
| Processor (CPU) | IMX7 dual core @400MHz |
| Coprocessor | @200MHz |
| Scan cycle for 100K instruction | 16 ns/instruction and 1.60 ms total |
| Real time clock | Yes |
| RAM memory | 256 MB |
| Flash memory | 4 GB |
| Data memory | 4 MB |
| Code memory | 8 MB |
| Retentive memory | 64 kB |
| Persistent memory | 64 kB |
| Expansion cards limit | 8 |
| Programming software | CODESYS V3.5 SP19 or higher |
| Number of CPU total DI | 8 |
| DI type | PNP |
| Encoder input | Yes |
| Number of high-speed inputs | 4 |
| Number of total AI | Not applicable |
| Number of CPU total DO | 8 |
| DO type | Transistor (PNP) |
| Number of total AO | Not applicable |
| Communication interface 1 | 1 x RS485 |
| Communication interface 2 | 1 x Ethernet 10/100 |
| Communication interface 3 | 1 x CAN |
| Communication interface 4 | Not applicable |
| Communication interface 5 | 1 x USB device |
| Communication interface 6 | 1 x Micro SD card |
| Communication protocol 1 | Modbus TCP server |
| Communication protocol 2 | Modbus TCP client |
| Communication protocol 3 | Modbus RTU master |
| Communication protocol 4 | Modbus RTU slave |
| Communication protocol 5 | Canopen master |
| Communication protocol 7 | Ethernet/IP scanner |
| Communication protocol 8 | Ethernet/IP adapter |
| Communication protocol 9 | Ethercat master |
| Communication protocol 13 | Profinet controller |
| Communication protocol 14 | Profinet device |
| Communication protocol 15 | MQTT Publisher |
| Communication protocol 16 | MQTT Subscriber |
| Height | 131.7 mm |
| Width | 101.7 mm |
| Depth | 99 mm |
| Weight | 0.350 kg |
| Mounting position | DIN rail |
| Mouting type | DIN rail or screwed |
| Certification | CE, UL and RCM |
| Interface Type | Touch Screen |
|---|---|
| Display size | 7" 800x480 - TFT |
| Display Type | Resistive |
| Display Collor | Color |
| Screen Useful Life | > 30000 hours |
| Communication Port | Ethernet + RS232 + RS485 + USB Host |
| CAN Bus | No |
| WiFi Support | No |
| MQTT | Yes |
| Supply voltage | 24 Vdc |
| Mouting | On panel |
| Degree of Protection | NEMA4 / IP65 |
| Dimensions | 200,3 x 146,3 x 35 mm / 7.88 x 5.76 x 1.37 in |
| Panel cutout | 192 x 138 mm / 7.55 x 5.43 in |
| Weigth | 0.600 kg |
| Easyaccess | Optional |
| Codesys | Optional |