header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 1 category
|
×
Remove General 5 HP 4P 184T 1Ph 208-230 V 60 Hz IC01 - ODP - Foot-mounted from comparison
General 5 HP 4P 184T 1Ph 208-230 V 60 Hz IC01 - ODP - Foot-mountedCatalog Number: 00518OS1CCD184TProduct: 10016488
USD682.00/un.
|
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | Cast Iron |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | Dip and Bake Polyester |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | - |
| Main terminal box hole | 2xM40x1,5 2xM40x1,5 2xM40x1,5 2xM40x1,5 | NPT 1" |
| Shaft Locking Device | Without Without Without Without | - |
| Drain | Stainless Steel, Threaded Stainless Steel, Threaded Stainless Steel, Threaded Stainless Steel, Threaded | - |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 222P RAL 5009 222P RAL 5009 222P RAL 5009 222P | Munsell N 1 - Matte 207A (ISO 12944 - C3) |
| Grounding Lugs | Double Double Double Double | Single |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | Without Fan Cover |
| Tropicalized Painting | Without Without Without Without | Without |
| Frame | 180L 180L 180L 180L | 184T |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C | - |
| Output | 15 kW (20 HP) 15 kW (20 HP) 15 kW (20 HP) 15 kW (20 HP) | 5 HP (3.7 kW) |
| Drip Cover | Without Without Without Without | Without |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | 60 Hz |
| Rated speed | 970 rpm 975 rpm 978 rpm 1180 rpm | 1750 rpm |
| Slip | 3.00 % 2.50 % 2.20 % 1.67 % | 2.78 % |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | 208-230 V |
| Rated current | 29.9/17.2 A 28.5/16.5 A 27.8 A 24.9 A | 23.0-20.7 A |
| L. R. Amperes | 209/121 A 214/124 A 222 A 224 A | 152-137 A |
| LRC | 7.0 7.5 8.0 9.0 | - |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | Without overload protector |
| Connection Cables Quantity | 6 6 6 6 | - |
| No load current | 11.5/6.62 A 12.5/7.25 A 13.5 A 11.7 A | 4.31-5.00 A |
| Fan material | Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic | Nylon |
| Rated torque | 15.1 kgfm 15.0 kgfm 14.9 kgfm 12.4 kgfm | 15.0 ft.lb |
| Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | CARBON STEEL SAE 1010/20 |
| Locked rotor torque | 220 % 250 % 280 % 300 % | 254 % |
| NDE bearing Seal | W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth | Without Bearing Seal |
| Breakdown torque | 270 % 300 % 330 % 350 % | 220 % |
| DE bearing Seal | W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth W3 Seal labyrinth | Without Bearing Seal |
| Locked rotor time | 12s (cold) 7s (hot) 12s (cold) 7s (hot) 12s (cold) 7s (hot) 12s (cold) 7s (hot) | 10s (cold) 6s (hot) |
| Moment of inertia (J) | 0.2565 kgm² 0.2565 kgm² 0.2565 kgm² 0.2565 kgm² | 0.4983 sq.ft.lb |
| Design | N N N N | - |
| Insulation Class | F F F F | F |
| Service factor | 1.00 1.00 1.00 1.00 | - |
| Duty Cycle | S1 S1 S1 S1 | Cont.(S1) |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | Direct On Line |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | -20°C to +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | 1000 m.a.s.l. |
| Degree of Protection | IP66 IP66 IP66 IP66 | IP22 |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | IC01 - ODP |
| Mounting | B3T B3T B3T B3T | F-1 |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | Both (CW and CCW) |
| Noise level² | 56.0 dB(A) 56.0 dB(A) 56.0 dB(A) 59.0 dB(A) | - |
| Approx. weight³ | 174 kg 174 kg 174 kg 174 kg | 95.8 lb |
| Flange | Without Without Without Without | Without |
| Efficiency (100% load) | 89.7 90.3 90.6 91.0 | 82.5 |
| Power factor (100% load) | 0.85 0.84 0.83 0.83 | 0.94 |
| Bearing type | 6311 C3 6311 C3 6311 C3 6311 C3 | 6206 ZZ |
| NDE bearing | 6211 C3 6211 C3 6211 C3 6211 C3 | 6205 ZZ |
| LRC | - | 6.6x(Code G) |
| Service factor | - | 1.25 (1.00 @ 208V) |