header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W01 motor is the perfect option for applications that require robustness, low weight and high performance in a single product. The W01 Rolled Steel platform has good thermal performance and easy installation and maintenance. With steel plate frame, aluminum flange and threaded shaft end, these versatile three-phase motors provide torque and durability for several applications.
| Standard | NEMA MG-1 |
|---|---|
| Frequency | 60 Hz |
| Voltage | 575 V |
| Number of poles | 2 |
| Degree of Protection | IP55 |
| Synchronous speed | 3600 rpm |
| Output rating | 2 HP |
|---|---|
| Mounting | Foot-mounted |
| Flange | C |
| Mounting | F-1 |
| Terminal box¹ | Left position |
| Enclosure | IC411 - TEFC |