header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Two-component polyurethane primer, excellent cost-benefit, fast drying, easy to use and sanding.
Available in gray color, it has great covering and adhesion when applied over Wash Primer.
| PAINT PRODUCTS LINE | Polyurethane |
|---|---|
| PAINT FUNCTION | Primer |
| RESIN SYSTEM | Acrylic Modified |
| SOLIDS VOLUME | 80 ± 2% (ISO 3233 - 1998) |
| Code | Description | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
|---|---|---|---|---|---|---|---|
| 12254049 | LP W-MIX PRIMER W-10 | 750 ml | 00000 | Smooth | Matte | Round Can | 750 ml |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.