header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W22 Monoblock Pump motor line was specifically developed for use in direct coupling pumps, either in the JM or JP version. W22 JM motors feature a short shaft extension, which limits vibration and radial movement, thus ensuring longer seal life. W22 JP motors, on the other hand, have a longer shaft extension. They offer direct coupling with perfect alignment and extended service life.
| Standard | NEMA MG-1 |
|---|---|
| Frequency | 60 Hz |
| Voltage | 575 V |
| Number of poles | 4 |
| Degree of Protection | IP55 |
| Synchronous speed | 1800 rpm |
| Output rating | 40 HP |
|---|---|
| Mounting | Foot-mounted |
| Flange | C |
| Mounting | F-1 |
| Terminal box¹ | Left position |
| Enclosure | IC411 - TEFC |