header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Pigmented base coat lines for “Mixing Machine” System.
It is available in a wide range of pigments allowing creating many solid, metallic and pearl colors.
Recommended for whole or partial coatings and retouching.
The right choice between technology and excellence to leave the workshop and hit the roads with the perfect color.
| Main Hardener | HARDENER HARD 5516 HIGH TEMP |
|---|---|
| PAINT COLOR | Red |
| PAINT COMMERCIAL COLOR | Oxyde Red |
| Color scale | 0 |
| PAINT FINISH | Smooth |
| Shine | Bright |
| PACKAGING | Round Can |
| PAINT PRODUCTS LINE | Polyurethane |
| PAINT FUNCTION | Intermediate |
| RESIN SYSTEM | Acrylic |
| SOLIDS VOLUME | 40 ± 2% (ISO 3233 - 1998) |