header.link.backto My Account
Selected products were added to comparison
See products on comparison page
WEG Programmable Relays are an excellent cost-benefit solution, suitable for a wide range of basic and general purpose applications, offering simple installation, minimum wiring and easy programming. They replace auxiliary contactors, timers, and electromechanical counters with several advantages, significantly reducing the required space and facilitating maintenance activities.
| Communication | Without |
|---|---|
| Real time clock | Yes |
| Supply voltage | 24 Vdc |
| Maximum expansion capacity | 36 |
| Number of outputs | 4 |
|---|---|
| Output type | Relay |
| Number of digital/analog inputs | 6 / 2 |
| Product reference | CLW-02/12HR-D 3RD |