Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
    • Data Center
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Service / Warranty Request
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. Electric Motors
  3. Large Induction Motors
  4. TEFC Motors
  5. W50 Line
  6. W50 800 HP 4P 6808/09 3Ph 2300/4160 V 60 Hz IC411 - TEFC - Foot-mounted
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

W50 800 HP 4P 6808/09 3Ph 2300/4160 V 60 Hz IC411 - TEFC - Foot-mounted

Catalog Number: 80018ET3X6808-W50MV | Product: 13299662
  • Overview
  • Product details
  • About this Product
  • Download Center
  • Generate Documents
Generate Documents
  1. W50 800 HP 4P 6808/09 3Ph 2300/4160 V 60 Hz IC411 - TEFC - Foot-mounted
W50 800 HP 4P 6808/09 3Ph 2300/4160 V 60 Hz IC411 - TEFC - Foot-mounted

Representative Image Only

WEG W50 motors offer not only excellent performance, but comply with the strictest efficiency and safety criteria in the most severe applications. The compact design provides high performance, while their robust frames ensure low vibration levels. The new mechanical concept not only optimizes characteristics like mass and length, but also offers product versatility and reduced maintenance.

Note: This item can be derated to 50HP less than the rated power. Please contact Inside Sales for more information.
Product features
Standard NEMA MG-1
Frequency 60 Hz
Voltage 2300/4160 V
Number of poles 4
Degree of Protection IP55
Synchronous speed 1800 rpm
Output rating 800 HP
Mounting Foot-mounted
Flange Without
Mounting F-1
Terminal box¹ Left position
Enclosure IC411 - TEFC

 Loading...

Configure
WEG S.A. - HEADQUARTERS
  • Av. Pref. Waldemar Grubba, 3300, Vila Lalau - 89256-900 - Jaraguá do Sul - SC / Brasil
  • Phone: +55 47 3276-4000
  • Email: info-br@weg.net
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferencias de Cookies
Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.