header.link.backto My Account
Selected products were added to comparison
See products on comparison page
WEG’s new W01 Shark Stainless Steel Motor, the next generation of non‑encapsulated washdown technology.
Built for food processing, beverage plants, pharmaceuticals, and demanding sanitary environments, the W01 Shark delivers IP66 ingress protection, a reinforced sealing system, and superior corrosion resistance to withstand the harshest cleaning routines.
| Standard | NEMA MG-1 |
|---|---|
| Frequency | 60 Hz |
| Voltage | 575 V |
| Number of poles | 2 |
| Degree of Protection | IP66 |
| Synchronous speed | 3600 rpm |
| Output rating | 3 HP |
|---|---|
| Mounting | Foot-mounted |
| Flange | FC 184 |
| Mounting | F-1 |
| Terminal box¹ | Left position |
| Enclosure | IC411 - TEFC |