header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W01 motor is the perfect option for applications that require robustness, low weight and high performance in a single product. The W01 Rolled Steel Single Phase motor has good thermal performance and easy installation and maintenance. Because of their high starting torque, they are particularly well-suited for heavy starting loads.
| Standard | NEMA MG-1 |
|---|---|
| Frequency | 60 Hz |
| Voltage | 115/208-230 V |
| Number of poles | 4 |
| Degree of Protection | IP55 |
| Synchronous speed | 1800 rpm |
| Output rating | 1.5 HP |
|---|---|
| Mounting | Foot-mounted |
| Flange | Without |
| Mounting | F-1 |
| Terminal box¹ | Left position |
| Enclosure | IC411 - TEFC |