text.skipToContent text.skipToNavigation text.skipToFooter

Explosion Proof Standard Efficiency 2 HP 02 56H 208-230V 60 Hz-TEFC-Foot-mounted

Catalog Number: 00236XS1C56H | Product: 14414116

Representative Image Only

Foot mount motors with and without C-flange, unassembled aluminum conduit box included and Aluminum endshields, thermally protected.
Product features
Standard NEMA MG-1
Frame 56H
Frequency 60 Hz
Number of poles 2
Degree of Protection IP55
Synchronous speed 3600 rpm
Mounting Foot-mounted
Flange Without
Mounting F-1
Terminal box¹ Left position
Enclosure TEFC

 Loading...