text.skipToContent text.skipToNavigation text.skipToFooter

Explosion Proof Standard Efficiency 2 HP 02 56J 208-230/460V 60 Hz-TEFC-Footless

Catalog Number: 00236XT3EJPR56J | Product: 14953771

Representative Image Only

Foot mount motors with and without C-flange, unassembled aluminum conduit box included and Aluminum endshields, thermally protected.
Product features
Standard NEMA MG-1
Frame 56J
Frequency 60 Hz
Number of poles 2
Degree of Protection IP55
Synchronous speed 3600 rpm
Mounting Footless
Mounting F-1
Terminal box¹ Left position
Enclosure TEFC

 Loading...