header.link.backto My Account
Selected products were added to comparison
See products on comparison page
With high technology for control of three-phase induction motors and permanent magnets synchronous motors - Magnet, the CFW11 Series achieves the performance increase for the most complex drive systems. Design exclusive for industrial or professional use, the CFW11 presents many innovations adding significant benefits to customers, a lot for its simplicity of installation and operation, based in the Plug-and-Play philosophy also allowing simple and quick installation of its accessories.
| Power supply | 500-690V |
|---|---|
| Input phases | Three-phase |
| Configuration | With options |
| Rated current (ND) | 365 A |
| Rated current (HD) | 315 A |
| RFI filter | With filter (C3 category) |
|---|---|
| Enclosure | IP20 |
| Dynamic braking | Standard without braking |
| Safety Stop | Yes |
| Electronic supply | Internal |