Selected products were added to comparison
See products on comparison page
Representative Image Only
With high technology for control of three-phase induction motors and permanent magnets synchronous motors - Magnet, the CFW11 Series achieves the performance increase for the most complex drive systems. Design exclusive for industrial or professional use, the CFW11 presents many innovations adding significant benefits to customers, a lot for its simplicity of installation and operation, based in the Plug-and-Play philosophy also allowing simple and quick installation of its accessories.
Power supply | 380-480 V |
---|---|
Input phases | Three-phase |
Configuration | With options |
Rated current (ND) | 105 A |
Rated current (HD) | 88 A |
RFI filter | With filter (C3 category) |
---|---|
Enclosure | NEMA1 |
Dynamic braking | Optional with braking |
Safety Stop | No |
Electronic supply | Internal |